AD9699

RECOMMENDED FOR NEW DESIGNS

14-Bit, 3 GSPS, JESD204B, Single Analog-to-Digital Converter

Part Models
4
1ku List Price
Starting From $545.70

Part Details

  • JESD204B (Subclass 1) coded serial digital outputs
    • Support for lane rates up to 16 Gbps per lane
  • 2 W total power at 3 GSPS (default settings)
  • Performance at −2 dBFS amplitude, 2.6 GHz input
    • SFDR = 70 dBFS
    • SNR = 57.2 dBFS
  • Performance at −9 dBFS amplitude, 2.6 GHz input
    • SFDR = 78 dBFS
    • SNR = 59.5 dBFS
  • Integrated input buffer
  • Noise density = −152 dBFS/Hz
  • 0.975 V, 1.9 V, and 2.5 V dc supply operation
  • 9 GHz analog input full power bandwidth (−3 dB)
  • Amplitude detect bits for efficient AGC implementation
  • 4 integrated digital downconverters
    • 48-bit NCO
    • 4 cascaded half-band filters
  • Phase coherent NCO switching
  • Up to 4 channels available
  • Serial port control
    • Integer clock with divide by 2 and divide by 4 options
    • Flexible JESD204B lane configurations
  • On-chip dither
  • AEQ-Q100 qualified for automotive applications
AD9699
14-Bit, 3 GSPS, JESD204B, Single Analog-to-Digital Converter
Ask a Question

Documentation

Learn More

Software Resources

Evaluation Software 1

JESD204x Frame Mapping Table Generator

The JESD204x Frame Mapping Table Generator tool consists of two Windows executables that will allow the user to input any valid combination of JESD204x parameters (L, M, F, S, NP) in order to output a .csv file that illustrates the frame mapping of the JESD204x mode in table format. There is an executable that allows the user to input a single JESD204x mode and another, that allows the user to input the parameters for multiple JESD204x modes in a specified .csv format in order to output a .csv file that illustrates the frame mapping of each of the JESD204x modes that were input into separate tables.


Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
HMC6832 LAST TIME BUY Low Noise, 2:8 Differential, Fanout Buffer
HMC7043 RECOMMENDED FOR NEW DESIGNS

High Performance, 3.2 GHz, 14-Output Fanout Buffer with JESD204B/JESD204C

LTC6953 LAST TIME BUY Ultralow Jitter, 4.5GHz Clock Distributor with 11 Outputs and JESD204B/JESD204C Support
Clock Generation Devices 2
LTC6952 LAST TIME BUY Ultralow Jitter, 4.5GHz PLL with 11 Outputs and JESD204B / JESD204C Support
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Design Tool 1

ADC Companion Transport Layer RTL Code Generator Tool

This command line executable tool generates a Verilog module which implements the JESD204 receive transport layer. The user specifies in a configuration file one or more modes to be supported by the transport layer module. These modes are defined as a set of JESD204 parameter values: L, M, F, S, N', and CF. The transport layer converts JESD204 lane data output from a JESD204 link layer IP to a data bus with a fixed width, containing interleaved virtual converter samples. Both JESD204B and JESD204C link layers are supported.

Open Tool

Virtual Eval - BETA

Simulate performance of ADCs and DACs under your operating conditions.

Open Tool

S-Parameter 1

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD9208

Single AD9208 and Dual AD9208 Evaluation Boards

Features and Benefits

Two evaluation options are available: AD9208-3000EBZ and AD9208-DUAL-EBZ.

  • AD9208-3000 Features
    • Full featured evaluation board for the AD9208-3000. 
    • Wide band Balun driven input. 
    • No external supply needed. Uses 12V-1A and 3.3V-3A supplies from FMC connector. 
    • Single software interface for device control and analysis through ACE. 
  • AD9208-DUAL Features
    • Demonstration board showing multi-chip synchronization of two AD9208 ADCs using HMC7044.
    • Self contained clocking for the ADCs as well as the FPGA.
    • Single external 12V supply.
    • Interfaces with VCU118 or similar FPGA development board with FMC+ (Vita57.4) connector.
    • Uses Analog Devices’ JESD204B IP framework.
    • Low SWaP high efficiency power delivery using Silent Switcher technology.
    • Full software support available Analog Devices Wiki Page.

Product Details

The AD9208-3000EBZ supports the AD9208-3000, a 14-bit, 3GSPS dual analog-to-digital converter (ADC). The device has an on-chip buffer and a sample-and-hold circuit designed for low power, small size, and ease of use. This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the ADC input is greater than 9 GHz. The AD9208 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to interface directly with the ADS7-V2EBZ data capture card, allowing users to download captured data for analysis. The device control and subsequent data analyses can now be done using the ACE software package.

The AD9208-DUAL-EBZ is a demonstration board designed to show multi-chip synchronization using JESD204B subclass1 protocol. The AD9208-3000 is a 14-bit, 3GSPS dual analog-to-digital converter (ADC). This device is designed support direct RF sampling analog signals of up to 5 GHz. The 3 dB bandwidth of the ADC input is greater than 9 GHz. The AD9208 is optimized for wide input bandwidth, high sampling rate, excellent linearity, and low power in a small package. The HMC7044 is a high performance, dual-loop, integer-N jitter attenuator capable of performing reference selection and generation of ultralow phase noise frequencies for high speed data converters with either parallel or serial (JESD204B type) interfaces. The LTM8074 is a 40VIN, 1.2A continuous, 1.75A peak, step-down µModule® (power module) regulator. The Silent Switcher architecture minimizes EMI while delivering high efficiency at frequencies up to 2.2MHz.

This reference design provides all of the support circuitry required to operate the ADC in its various modes and configurations. It is designed to easily demonstrate multi-chip synchronization using the JESD204B subclass1 protocol. The board is designed to interface directly with FPGA development boards with FMC+ (Vita57.4) connector.

eval board
ADS8-V1EBZ

ADS8-V1 Evaluation Board

Features and Benefits

  • Xilinx Kintex Ultrascale XCKU040-3FFVA1156E FPGA.
  • One (1) FMC+ connector.
  • Twenty (20) 16Gbps transceivers supported by one (1) FMC+ connector.
  • DDR4 SDRAM.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed adc evaluation board, the ADS8-V1 works as a data acquistion board. Designed to support the highest speed JESD204B A/D Converters, the FPGA on the ADS8-V1 acts as the data receiver, while the ADC is the data transmitter.

EVAL-AD9208
Single AD9208 and Dual AD9208 Evaluation Boards
ADS8-V1EBZ
ADS8-V1 Evaluation Board

Latest Discussions

Recently Viewed