AD8541

PRODUCTION

CMOS Rail-to-Rail General-Purpose Amplifiers

Part Models
6
1ku List Price
Starting From $0.33

Part Details

  • Single-supply operation: 2.7 V to 5.5 V
  • Low supply current: 45 μA/amplifier
  • Wide bandwidth: 1 MHz
  • No phase reversal
  • Low input currents: 4 pA
  • Unity gain stable
  • Rail-to-rail input and output
  • AEC-Q100 qualified for automotive applications
AD8541
CMOS Rail-to-Rail General-Purpose Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8541

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-OPAMP-1

EVAL-OPAMP-1 Evaluation Board

Product Details

The Universal Precision Op Amp Evaluation Boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs Compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-1KSZ (Single 5-Lead SC70) KS-5
  • EVAL-PRAOPAMP-1RJZ (Single 5-Lead SOT 23) RJ-5
  • EVAL-PRAOPAMP-1RMZ (Single 8-Lead MSOP) RM-8
  • EVAL-PRAOPAMP-1RZ (Single 8-Lead SOIC) R-8

EVAL-OPAMP-1
EVAL-OPAMP-1 Evaluation Board

Reference Designs

Complete ADXL1002 with IEPE Compatible Circuit Diagram
CN0532 Circuits from the lab

IEPE-Compatible Interface for Wideband MEMS Accelerometer Sensors 

Features and Benefits

  • Industry Standard IEPE Interface
  • Wideband MEMs Accelerometer
  • Direct Replacement for Piezo Sensors

Part Used


Resources


Videos

  • lazy blur
    VIDEO · 2021-01-29 02:43
    CN0549 - CbM Development Platform
Figure 1. CN0585 Simplified Block Diagram
CN0585 Circuits from the lab

Quad Channel, Low Latency, Data Acquisition and Signal Generation Module

Features and Benefits

  • 4 Analog Input Channels with Configurable Voltage Ranges
  • 4 Analog Output Channels with Configurable Voltage Ranges
  • 200 ns Latency between ADC Measurement and DAC Settling
  • Analog Front End Interface Connector
  • Modeling and Simulation Compatible with MATLAB and Python
  • FMC Connector Interface to FPGA

Part Used


Resources


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2022-10-31 03:03
    Low Latency Test and Measurement Kit – Hardware in the Loop
  • lazy blur
    VIDEO · 2023-04-03 03:08
    Personalized Low Latency Hardware in the Loop (HiL) Solution
Ultrasonic Distance Sensor
CN0343 Circuits from the lab

Ultrasonic Distance Measurement

Features and Benefits

  • Self-Contained Ultrasonic Distance Measurement
  • 50cm to 10m range
  • 2cm resolution
  • Small PCB Footprint
CN0532
IEPE-Compatible Interface for Wideband MEMS Accelerometer Sensors 
CN0585
Quad Channel, Low Latency, Data Acquisition and Signal Generation Module
CN0343
Ultrasonic Distance Measurement

Latest Discussions

Recently Viewed