AD8411A

RECOMMENDED FOR NEW DESIGNS

−2 V to 70 V Wide Input Voltage Range, 2.7 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 50 V/V

Part Models
6
1ku List Price
Starting From $1.32

Part Details

  • 2.7 MHz small signal, −3 dB bandwidth
  • In-package Trim Core (DigiTrim)
    • Precision without chopping and/or auto-zero
    • Typical ±0.26 μV/°C offset drift
    • Maximum ±200 μV voltage-offset over temperature range
    • Typical DC CMRR: 142 dB
    • Typical AC CMRR at 50 kHz: 96 dB
  • Wide common-mode input voltage range
    • −2 V to +70 V, continuous operation
    • −20 V to +85 V, continuous survival
  • Initial gain: 50 V/V
  • Wide operating temperature range: −40°C to +125°C
  • Bidirectional operation
  • 2.9 V to 5.5 V power-supply operating range
  • Available in 8-lead SOIC_N, 8-lead MSOP, and 10-lead MSOP packages
  • AEC-Q100 Automotive Qualified
AD8411A
−2 V to 70 V Wide Input Voltage Range, 2.7 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 50 V/V
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Input Voltage Buck Regulators 1
LT8618
LT8618-3.3
LT8618C
High Efficiency 65V/100mA Synchronous Bucks
Internal Power Switch Buck Regulators 1
MAX17552 PRODUCTION 60V, 100mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converter with 22μA No-Load Supply Current
Micropower Buck Regulators 1
LT8604/
LT8604C
High Efficiency 42V/120mA Synchronous Bucks
Positive Linear Regulators (LDO) 2
ADP7112 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8411A

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD8411A

Evaluating the AD8411A, −2 V to 70 V Wide Input Voltage Range, 2.7 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 50 V/V

Features and Benefits

  • Enables quick breadboarding and prototyping
  • Easily configurable for unidirectional or bidirectional operation
  • Includes provision for current-sense shunt resistor
  • Easy connection to test equipment
  • Includes provisions for an input filter and an output filter
  • Decoupled supply line

Product Details

This user guide is designed to aid in the evaluation of the AD8411A current-sense amplifier. The AD8411AR-EVALZ and AD8411ARMEVALZ are designed for easy configuration of different modes of operation and allow flexibility with loads. A shunt resistor (R1), with a maximum standard size of 2818, can be soldered to the both boards.

The AD8411AR-EVALZ accommodates the AD8411A in a small outline integrated circuit (SOIC). The AD8411ARM-EVALZ accommodates the AD8411A in a mini small outline package (MSOP). The AD8411AR-EVALZ and AD8411ARM-EVALZ are hereafter referred to as the AD8411A evaluation board in this user guide.

Full specifications on the AD8411A are available in the AD8411A data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the AD8411A evaluation board.

EVAL-AD8411A
Evaluating the AD8411A, −2 V to 70 V Wide Input Voltage Range, 2.7 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 50 V/V

Latest Discussions

Recently Viewed