AD74412R

RECOMMENDED FOR NEW DESIGNS

Quad-Channel, Software Configurable Input/Output

Part Models
3
1ku List Price
Starting From $8.82
Viewing:

Part Details

  • Quad-channel software configurable input/output circuit
  • Screw terminals protected to ±40 V
  • Line protectors to block power from the screw terminals to supplies
  • Six configurable modes
    • Voltage input
    • Current input
    • Voltage output
    • Current output
    • Digital input
    • RTD measurement
  • Internal 16-bit, Σ-∆ADC with optional 50 Hz and 60 Hz rejection
  • 13-bit monotonic DACs
  • Charge pump for true zero voltage output
  • Internal temperature sensor, 5°C accuracy
  • On-chip diagnostics including open circuit and short-circuit detection
  • Robust architecture
  • SPI
  • Temperature range: −40°C to +85°C
  • 64-lead LFCSP
AD74412R
Quad-Channel, Software Configurable Input/Output
AD74412R Functional Block Diagram AD74412R Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Flyback, Forward, and Isolated Controller 2
LT8301 RECOMMENDED FOR NEW DESIGNS 42VIN Micropower No-Opto Isolated Flyback Converter with 65V/1.2A Switch
LT3001 RECOMMENDED FOR NEW DESIGNS 36V 4W No-Opto Isolated Flyback Converter
HART Interface Solutions 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Internal Power Switch Buck Regulators 1
ADP2360 RECOMMENDED FOR NEW DESIGNS 50 mA, 60 V, High Efficiency Buck Regulator
isoPower 1
ADP1032 RECOMMENDED FOR NEW DESIGNS Two-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
Positive Linear Regulators (LDO) 2
ADP124 RECOMMENDED FOR NEW DESIGNS

5.5V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulator with 31 Fixed-output Voltages

ADP1720 PRODUCTION 50 mA, High Voltage, Micropower Linear Regulator
Series Voltage References 1
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Standard Digital Isolators 3
ADuM250N RECOMMENDED FOR NEW DESIGNS Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 0 Reverse Channels
ADuM251N RECOMMENDED FOR NEW DESIGNS Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 1 Reverse Channel
ADuM252N RECOMMENDED FOR NEW DESIGNS Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 2 Reverse Channels
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD74412R

AD74412R Evaluation Board

Features and Benefits

  • Fully featured evaluation board for the AD74412R
  • On-board 2.5 V ADR4525 reference
  • SPI
  • PC-based software for control

Product Details

The EV-AD74412RSDZ (see Figure 1) is a fully featured evaluation board that can be used to evaluate the features of the AD74412R. The AD74412R is a quad-channel, software configurable, input/output device. The device has functionality for analog output, analog input, digital input, and resistance temperature detector (RTD) measurements integrated into a single-chip solution with a serial peripheral interface (SPI)- compatible interface. 

The EV-AD74412RSDZ can be controlled via a system demonstration platform (SDP). The EVAL-SDP-CS1Z (SDP-S) board allows the EV-AD74412RSDZ to be controlled via the USB port of a PC using the AD74412R evaluation software. 

The EVAL- AD74412RSDZ requires an AVDD operating supply of 14 V to 26.4 V. When the EV-AD74412RSDZ is connected to the PC, the PC provides power to the SDP-S board. 

For full details on the AD74412R, see the AD74412R data sheet, which must be consulted in conjunction with this user guide when using the EV-AD74412RSDZ. 

EVAL-AD74412R
AD74412R Evaluation Board
AD74412R Evaluation Board AD74412R Evaluation Board - Top View AD74412R Evaluation Board - Bottom View

Latest Discussions

Recently Viewed