LT3001

RECOMMENDED FOR NEW DESIGNS

36V 4W No-Opto Isolated Flyback Converter

Part Models
4
1ku List Price
Starting From $2.30

Part Details

  • 4V to 36V Input Voltage Range
  • 1.2A, 65V Internal DMOS Power Switch
  • Low Quiescent Current
  • Boundary Mode Operation at Heavy Load
  • Low-Ripple Burst Mode® Operation at Light Load
  • Minimum Load <0.5% (Typ) of Full Output
  • VOUT Set with a Single External Resistor
  • No Transformer Third Winding or Opto-Isolator Required for Regulation
  • Accurate EN/UVLO Threshold and Hysteresis
  • Internal Compensation and Soft-Start
  • Output Short-Circuit Protection
  • 5-Lead TSOT-23 Package
LT3001
36V 4W No-Opto Isolated Flyback Converter
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC3006A

LT3001 Demo Board | Micropower No-Opto isolated Flyback Converter with 65V/1.2A Switch

Product Details

Demonstration circuit 3006A is a compact no-opto isolated flyback converter featuring the LT3001. The DC3006A outputs 12V, and maintains tight regulation with as load current from 1.5mA up to 300mA over an input voltage from 4V to 32V. The output current capability increases with the input voltage, as shown in the Performance Summary table.

Transformer leakage inductance causes a voltage spike on the primary side after the power switch turns off. The leakage inductance spike is limited within the MOSFET’s voltage rating of 65V with an RC snubber and a TVS clamp which damp the ringing and clamp the MOSFET drain voltage to a safe level. 

The Performance Summary table summarizes the performance of the demo board at room temperature. The demo circuit can be easily modified for different applications with some pre-designed transformers.

The LT3001 datasheet gives a complete description of the part, operation and application information. The datasheet must be read in conjunction with this quick start guide for demo circuit 3006A.

DC3006A
LT3001 Demo Board | Micropower No-Opto isolated Flyback Converter with 65V/1.2A Switch

Latest Discussions

Recently Viewed