ADP2360

RECOMMENDED FOR NEW DESIGNS

50 mA, 60 V, High Efficiency Buck Regulator

Part Models
3
1ku List Price
Starting From $1.48

Part Details

  • Input voltage range: 4.5 V to 60 V
  • Adjustable output voltage range: 0.8 V to VIN
  • Factory programmable fixed output voltage options of 3.3 V and 5.0 V
  • Continuous output current up to 50 mA
  • Adjustable peak current limit up to 140 mA
  • Pulse frequency modulation (PFM) control
  • Very high efficiency
    • 90% at VIN = 9 V, VOUT = 3.3 V, IOUT = 10 mA
    • 87% at VIN = 9 V, VOUT = 3.3 V, IOUT = 1 mA
  • Low shutdown current: <4 µA
  • Low quiescent current: 12 µA in sleep mode
  • 100% duty cycle operation
  • Undervoltage lockout (UVLO)
  • No external compensation required
  • Enable input with precision thresholds
  • Programmable soft start
  • Power-good output
  • Thermal shutdown (TSD) protection
  • 8-lead LFCSP package

ADP2360
50 mA, 60 V, High Efficiency Buck Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • ADP2360
  • ADP2360-3.3
  • ADP2360-5.0
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADP2360

ADP2360 Evaluation Board

Features and Benefits

  • Input voltage range: 4.5 V to 60 V 
  • Output voltage: 3.3 V 
  • Power good output

Product Details

The ADP2360CP-EVALZ evaluation board demonstrates the functionality of the ADP2360 dc-to-dc converter.


Use this evaluation board to evaluate simple device measurements, such as line regulation, load regulation, and efficiency. The evaluation board provides a power-good output and other features, such as soft start time. The maximum inductor current can be modified by changing component values.


Full specifications for the ADP2360 dc-to-dc converter are available in the product data sheet, which should be consulted in conjunction with UG-930 when working with the evaluation board.


EVAL-ADP2360
ADP2360 Evaluation Board

Latest Discussions

Recently Viewed