ADuM252N

RECOMMENDED FOR NEW DESIGNS

Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 2 Reverse Channels

Part Details

  • High common-mode transient immunity: 100 kV/μs
  • High robustness to radiated and conducted noise
  • Low propagation delay
    • 13 ns maximum for 5 V operation
    • 15 ns maximum for 1.8 V operation
  • 150 Mbps maximum guaranteed data rate
  • Safety and regulatory approvals (pending)
    • UL recognition: 5000 V rms for 1 minute per UL 1577
    • CSA Component Acceptance Notice 5A
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      • VIORM = 849 V peak
    • CQC certification per GB4943.1-2011
  • Low dynamic power consumption
  • 1.8 V to 5 V level translation
  • High temperature operation: 125°C
  • Fail-safe high or low options
  • 16-lead, RoHS compliant, wide-body SOIC_IC package
ADuM252N
Robust 5.0 kVrms Five Channel Digital Isolator w/ Fail-Safe & 2 Reverse Channels
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-5CH6CHEBZ

Evaluation Board for Five and Six Channel Standard Data Isolators in 8 lead SOIC

Features and Benefits

  • Access to 6 data channels
  • Multiple connection options
  • Support for active probes
  • Provisions for cable terminations
  • Support for printed circuit board (PCB) edge mounted coaxial connectors
  • Easy configuration

Product Details

The EVAL-5CH6CHSOICEBZ supports 5-channel and 6-channel iCoupler® standard data isolators in a 16-lead SOIC package. The evaluation board provides a JEDEC standard, 16-lead SOIC_N and SOIC_W pad layout. This layout supports signal distribution, loopback, and loads referenced to the VDDx or GNDx planes, as well as optimal bypass capacitance. Signal sources can be conducted to the evaluation board through header pins or through edge mounted SMA connectors (SMA connectors must be ordered separately). Screw terminal blocks on the evaluation board provide power connections.

The evaluation board includes 0.2 inch header positions for compatibility with active probes (probe header pins must be ordered separately).

The evaluation board follows best PCB design practices for 4-layer boards, including a full power plane and ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on the evaluation board. In cases of high speed operation, or when ultralow emissions are required, refer to the AN-1109 Application Note for additional evaluation board layout techniques.

EVAL-5CH6CHEBZ
Evaluation Board for Five and Six Channel Standard Data Isolators in 8 lead SOIC

Latest Discussions