AD5679R
PRODUCTION16-Channel, 12-/16-Bit nanoDAC+ with 2 ppm/°C Voltage Reference Temperature Coefficient, SPI Interface
- Part Models
- 4
- 1ku List Price
- Starting From $23.19
Part Details
- High performance
- High relative accuracy (INL): ±4 LSB maximum at 16 bits (AD5679/AD5679R)
- TUE: ±0.14% of FSR maximum
- Offset error: ±1.5 mV maximum
- Gain error: ±0.06% of FSR maximum
- Low drift, 2.5 V voltage reference temperature coefficient: 2 ppm/°C typical
- 40 mA short-circuit current
- Wide operating ranges
- −40°C to +125°C temperature range
- 2.7 V to 5.5 V power supply range
- Simplified implementation
- User selectable gain of 1 or 2 (GAIN pin)
- 1.8 V logic compatibility
- 50 MHz serial peripheral interface (SPI) with readback or daisy chain
- 28-lead, 4 mm × 4 mm, RoHS compliant LFCSP
The AD5674/AD5674R/AD5679/AD5679R are low power, 16-channel, 12-/16-bit, buffered voltage output, digital-to-analog converters (DACs) that include a 2.5 V, 2 ppm/°C internal reference (enabled by default), and a gain select pin, resulting in a full-scale output of 2.5 V (gain = 1) or 5 V (gain = 2). The devices operate from a single, 2.7 V to 5.5 V supply range and are guaranteed monotonic by design. The AD5674/AD5674R/AD5679/AD5679R are available in a 28-lead lead frame chip scale package (LFCSP) and incorporate a power-on reset (POR) circuit that ensures that the DAC outputs power up to and remains at zero-scale or midscale until a valid write. The AD5674/AD5674R/AD5679/AD5679R contain a power-down mode that reduces the current consumption to 2 μA typical.
Product Highlights
- High channel density: 16 channels in 4 mm × 4 mm LFCSP.
- High relative accuracy (integral nonlinearity (INL)) ±4 LSB maximum.
- Low drift, 2.5 V, on-chip reference.
Applications
- Optical transceivers
- Base station power amplifiers
- Process control (programmable logic controller (PLC) input/output cards)
- Industrial automation
- Data acquisition systems
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Video 1
Device Drivers 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD5679RBCPZ-1 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5679RBCPZ-1-RL7 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5679RBCPZ-2 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) | ||
AD5679RBCPZ-2-RL7 | 28-lead LFCSP (4mm x 4mm x 0.95mm w/EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Mbed Support 3
Device Drivers 3
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Positive Linear Regulators (LDO) 1 | ||
ADP7102 | RECOMMENDED FOR NEW DESIGNS | 20 V, 300 mA, Low Noise, CMOS LDO |
Tools & Simulations
LTspice 1
Models for the following parts are available in LTspice:
- AD5679R
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.