MAX4362

RECOMMENDED FOR NEW DESIGNS

ADSL Drivers/Receivers for Customer Premise Equipment

Industry's Smallest +5V ADSL Drivers and Driver/Receiver

Part Models
2
1ku List Price
Starting From $2.34

Part Details

  • Low-Noise Driver
    • 4.8nV per root-Hz Voltage-Noise Density
    • 1.5pA per root-Hz Current-Noise Density
  • Full-Rate ADSL ATU-R Line Drivers and Receivers
  • Single 5V Supply
  • -75dBc SFDR at Full Output Power at 100kHz
  • -95dB Driver-to-Receiver Crosstalk (MAX4363)
  • +12.5dBm Average Line Power (DMT)
  • 280mA (min) Peak Output Current
  • Rail-to-Rail Output Swing
  • Thermal and Short-Circuit Protection
MAX4362
ADSL Drivers/Receivers for Customer Premise Equipment
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX4180 Single/Dual/Quad, 270MHz, 1mA, SOT23, Current-Feedback Amplifiers with Shutdown
Video Operational Amplifiers (Op Amps) 1
MAX4434 PRODUCTION Single-Supply, 150MHz, 16-Bit Accurate, Ultra-Low Distortion Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4362 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed