MAX4445

PRODUCTION

Ultra-High-Speed, Low-Distortion, Differential-to-Single-Ended Line Receivers with Enable

Part Models
2
1ku List Price
Starting From $3.37

Part Details

  • 5000V/µs Slew Rate (MAX4444)
  • +2V/V Internally Fixed Gain (MAX4444)
  • External Gain Selection (MAX4445, AVCL ≥ +2V/V)
  • 550MHz -3dB Bandwidth
  • -60dB SFDR at 5MHz
  • Low Differential Gain/Phase: 0.07%/0.05°
  • Low Noise: 25nV/ at fIN = 100kHz
  • Low-Power Disable Mode Reduces Quiescent Current to 3.5mA
MAX4445
Ultra-High-Speed, Low-Distortion, Differential-to-Single-Ended Line Receivers with Enable
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4444EVKIT

Evaluation Kit for the MAX4444 and MAX4445

Features and Benefits

  • 500MHz Full-Power Bandwidth
  • 5000V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4444 evaluation kit (EV kit) simplifies evaluation of the MAX4444 ultra-fast differential line receiver. The EV kit includes the MAX4444, which has a fixed gain of +2V/V. This EV kit can also be used to evaluate the adjustable-gain MAX4445, which is stable with a minimum gain of +2V/V. To evaluate the MAX4445, order a free sample of the MAX4445ESE along with the MAX4444 EV kit.

Applications

  • Data Acquisition
  • Differential to Single-Ended Conversion
  • High-Speed Differential Line Receiver
  • High-Speed Instrumentation Amplifier
  • Medical Instrumentation
  • Twisted-Pair to Coaxial Converter

MAX4444EVKIT
Evaluation Kit for the MAX4444 and MAX4445

Latest Discussions

No discussions on MAX4445 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed