MAX4886

RECOMMENDED FOR NEW DESIGNS

Quad, High-Speed HDMI/DVI 2:1 Digital Video Switch

High-Speed Analog Switch Designed for HDMI/DVI Digital Video Switching

Part Models
2
1ku List Price
Starting From $2.74

Part Details

  • Single +3.0V to +3.6V Power Supply
  • Low On-Resistance (RON): 8Ω (typ)
  • Low On-Capacitance (CON): 2.5pF (typ)
  • Low Skew: 20ps (typ)
  • 700μA Low Supply Current
  • 2.6GHz (typ) Ultra-High Bandwidth
  • 0.6dB (typ) Ultra-Low Insertion Loss
  • High-Frequency Companion Device to MAX4929
  • Use MAX4886 and MAX4929 to Form a Complete HDMI/DVI 2:1 Switch
  • 42-Pin, 3.5mm x 9.0mm, Space-Saving TQFN
MAX4886
Quad, High-Speed HDMI/DVI 2:1 Digital Video Switch
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4886EVKIT

Evaluation Kit for the MAX4886

Features and Benefits

  • Self-Powered from HDMI Source
  • Optional 5V Power Supply
  • Complete 2:1 HDMI Switching Circuit
  • Eye Diagram Test Circuit with SMA Input/Output
  • HDMI Inputs/Outputs
  • Surface-Mount Construction
  • Fully Assembled and Tested

Product Details

The MAX4886 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains two sub circuits, a typical 2:1 HDMI™ switch application (top half), and an eye diagram test circuit (bottom half).

The MAX4886 HDMI application circuit evaluates the MAX4886 high-speed HDMI/DVI™ 2:1 digital video switch, combined with the MAX4929E for lower frequency signals, to provide a full 2:1 HDMI application circuit. The EV kit operates from a 5V DC power supply and provides on-board 3.3V regulation. HDMI input/output connections are also provided to easily interface with HDMI-compatible devices. All signal traces in the HDMI application circuit are 100Ω differential controlled-impedance traces.

A separate test circuit is also provided at the bottom of the MAX4886 EV kit for eye diagram evaluation using SMA connections and 50Ω controlled-impedance traces.

Applications

  • 1000 Base-BX, Switching
  • Digital HDTV Swicth Boxes/Tuners
  • Digital Video Recorders
  • HDTV Monitors/Receivers
  • LVDS Switching
  • Multimedia Audio/Video Switchers
  • Notebook Computers
  • Servers/Routers with DVI Interfaces
  • Video Projectors

MAX4886EVKIT
Evaluation Kit for the MAX4886

Latest Discussions

No discussions on MAX4886 yet. Have something to say?

Start a Discussion on EngineerZone®