MAX4929E

PRODUCTION

HDMI 2:1 Low-Frequency Translating Switch

Ideal for Switching the Low-Frequency Portion of the HDMI Signal

Part Models
4
1ku List Price
Starting From $1.14

Part Details

  • DDC Switches
    • Low 20pF (typ) Capacitance
  • Protects EDID (Extended Display Identification Data) EPROM or MCU from Excess Voltage
  • Hot-Plug Detect Signal
    • Translates MCU Voltage to TTL Levels
  • Two Devices Can Be Used to Form a 4:1 Switch
    • No Added Active Components Needed
  • ±6kV ESD Protection HBM on All External I/Os
  • Available in Lead-Free, 20-Pin TQFN or 20-Pin QSOP Packages
MAX4929E
HDMI 2:1 Low-Frequency Translating Switch
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
HDMI/DVI Devices 2
MAX4886 RECOMMENDED FOR NEW DESIGNS Quad, High-Speed HDMI/DVI 2:1 Digital Video Switch
MAX4814E PRODUCTION DVI™/HDMI 2:4 Low-Frequency Fanout Switch
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions