MAX9218

PRODUCTION

27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer

Part Models
6
1ku List Price
Starting From $7.56

Part Details

  • Proprietary Data Decoding for DC Balance and Reduced EMI
  • Control Data Deserialized During Video Blanking
  • Five Control Data Inputs Are Single Bit-Error Tolerant
  • Output Transition Time Is Scaled to Operating Frequency for Reduced EMI
  • Staggered Output Switching Reduces EMI
  • Output Enable Allows Busing of Outputs
  • Clock Pulse Stretch on Lock
  • Wide ±2% Reference Clock Tolerance
  • Synchronizes to MAX9217 Serializer Without External Control
  • ISO 10605 ESD Protection
  • Separate Output Supply Allows Interface to 1.8V to 3.3V Logic
  • +3.3V Core Power Supply
  • Space-Saving Thin QFN and LQFP Packages
  • -40°C to +85°C Operating Temperature
MAX9218
27-Bit, 7MHz-to-35MHz DC-Balanced LVDS Deserializer
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Path Management 1
MAX9217 PRODUCTION 27-Bit, 3MHz-to-35MHz DC-Balanced LVDS Serializer
Product 4
MAX9234 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9214 Programmable DC-Balance 21-Bit Deserializers
MAX9236 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
MAX9238 Hot-Swappable, 21-Bit, DC-Balanced LVDS Deserializers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX9217EVKIT

Evaluation Kit for the MAX9217 and MAX9218

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9217/MAX9218 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9217/MAX9218 evaluation kit (EV kit) provides a proven design to evaluate the MAX9217 27-bit, 3MHz to 35MHz DC-balanced LVDS serializer and the MAX9218 27-bit, 3MHz to 35MHz DC-balanced LVDS deserializer. The MAX9217 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9218 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The MAX9217/MAX9218 EV kit PCB has a MAX9217ECM+ and a MAX9218ECM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Display
  • Video Cameras

MAX9218EVKIT

Evaluation Kit for the MAX9217 and MAX9218

Features and Benefits

  • 27-Bit Parallel Interface
  • Rosenberger Connector (Cable Included)
  • Independent Evaluation of the MAX9217/MAX9218 Serializer/Deserializer (SerDes)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX9217/MAX9218 evaluation kit (EV kit) provides a proven design to evaluate the MAX9217 27-bit, 3MHz to 35MHz DC-balanced LVDS serializer and the MAX9218 27-bit, 3MHz to 35MHz DC-balanced LVDS deserializer. The MAX9217 serializes 27 bits of parallel input data, 18 bits of video, and 9 bits of control to a serial data stream. The MAX9218 deserializes the LVDS serial input, which converts to 18 bits of parallel video data and 9 bits of parallel control data.

The MAX9217/MAX9218 EV kit PCB has a MAX9217ECM+ and a MAX9218ECM+ installed.

Applications

  • In-Vehicle Entertainment Systems
  • LCD Displays
  • Navigation System Display
  • Video Cameras

MAX9217EVKIT
Evaluation Kit for the MAX9217 and MAX9218
MAX9218EVKIT
Evaluation Kit for the MAX9217 and MAX9218

Latest Discussions

No discussions on MAX9218 yet. Have something to say?

Start a Discussion on EngineerZone®