MAX2986

Obsolete

Integrated Powerline Digital Transceiver

First Programmable Powerline Transceiver Chipset Utilizes State-of-the-Art CMOS Design Techniques to Deliver Performance and Flexibility

Viewing:

Part Details

  • Single-Chip Powerline Networking Transceiver
  • Up to 14Mbps Data Rate
  • 4.49MHz to 20.7MHz Frequency Band
  • Upgradeable/Programmable MAC
    • Spectral Shaping Including Bandwidth and
    • Notching Capability
    • Programmable Preamble
    • Access to Application Protocol Interface (API)
    • 128kB Internal SRAM
  • JTAG Interface
  • Large Bridge Table: Up to 512 Addresses
  • 56-Bit DES Encryption with Key Management for Secure Communication
  • Advanced Narrowband Interference Rejection Circuitry
  • OFDM-Based PHY
    • 84 Carriers
    • Automatic Channel Adaptation
    • FEC (Forward Error Correction)
    • DQPSK, DBPSK, ROBO
  • On-Chip Interfaces
    • 10/100 Ethernet
    • USB 1.1
    • MII/rMII/FIFO
  • Compatible with HomePlug 1.0 Standard
MAX2986
Integrated Powerline Digital Transceiver
MAX2986 Functional Diagram MAX2986 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX2980 NOT RECOMMENDED FOR NEW DESIGNS Powerline Communication Analog Front-End Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max2986 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed