MAX2980

NOT RECOMMENDED FOR NEW DESIGNS

Powerline Communication Analog Front-End Transceiver

Part Details

  • Fully Integrated Line Driver and Receiver
  • Seamless Interface to Digital PHY ICs
  • Fully Integrated 10-Bit ADC and DAC with 50MHz Sampling
  • 54dB Adaptive Gain Control
  • Minimum Line Impedance Capability as Low as 10Ω
  • 3.0V to 3.6V I/O
  • 250mA in Rx Mode and/or 160mA in Tx Mode at 3.3V
  • 64-Pin TQFP Package
MAX2980
Powerline Communication Analog Front-End Transceiver
Ask a Question

Documentation

Learn More

Hardware Ecosystem

Parts Product Life Cycle Description
Powerline Communications 1
MAX2986 Obsolete Integrated Powerline Digital Transceiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX2980 yet. Have something to say?

Start a Discussion on EngineerZone®