LTM4640

PRODUCTION

20VIN, 20A Step-Down DC-to-DC μModule Regulator

Part Models
2
1ku List Price
Starting From $13.75

Part Details

  • Complete Solution in <1cm2 (Single-Sided PCB) or 0.5cm2 (Dual-Sided PCB)
  • Wide Input Voltage Range: 3.1V to 20V
  • 0.6V to 3.3V Output Voltage
  • Up to 20A DC output current
  • ±1.5% Maximum Total DC Output Voltage Error
  • Differential Remote Sensing Amplifier
  • Fast Transient Response
  • External Frequency Synchronization
  • Multiphase Parallel Current Sharing with upnto 4 × LTM4640s
  • Power Good Indicator
  • Overvoltage and Overtemperature Protection
  • 49-Pin, 6.25mm × 6.25mm × 5.07mm, BGA package
  • Pin compatible with LTM4626, LTM4638, and LTM4657
LTM4640
20VIN, 20A Step-Down DC-to-DC μModule Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
DC3107A

LTM4640 |20VIN, 20A Step-Down μModule Regulator

Features and Benefits

  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Differential Remote Sensing

Product Details

The DC3107A evaluation board features the LTM®4640 μModule® (micromodule) regulator, a high performance, and high-efficiency step-down regulator. The LTM4640 is a complete DC-to-DC point-of-load (POL) regulator in a thermally enhanced 6.25mm × 6.25mm × 5.17mm BGA package. The LTM4640 has an operating input voltage range of 3.1V to 20V and provides an output current of up to 20A. The output voltage is programmable from 0.6V to 3.3V and can be remotely sensed. The stacked inductor design improves thermal dissipation and significantly reduces the package area. Output voltage tracking is available through the TRACK/ SS pin for supply rail sequencing. External clock synchronization is available through the SYNC/MODE pin. For high efficiency at low load currents, select discontinuous-conduction mode (DCM) operation using the MODE jumper (JP7) in less noise-sensitive applications. Refer to the LTM4640 data sheet and read this user guide before working on or modifying the DC3107A evaluation board.

DC3107A
LTM4640 |20VIN, 20A Step-Down μModule Regulator

Latest Discussions

No discussions on LTM4640 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed