LTC3246

RECOMMENDED FOR NEW DESIGNS

Wide VIN Range Buck-Boost Charge Pump with Watchdog Timer

Part Models
8
1ku List Price
Starting From $3.89

Part Details

  • 2.7V – 38V Operating Range (42V Abs Max)
  • IQ = 20μA Operating, 1.5μA in Shutdown
  • Multi-Mode Buck-Boost Charge Pump (2:1, 1:1, 1:2) with Automatic Mode Switching
  • 12V to 5V Efficiency = 81%
  • IOUT Up to 500mA
  • VOUT: Fixed 3.3V, 5V or Adjustable (2.5V to 5V)
  • Ultralow EMI Emissions
  • Engineered for Diagnostic Coverage in ISO 26262 Systems
  • Overtemperature, Overvoltage and Short Circuit Protection
  • Operating Junction Temperature: 150°C Max
  • POR/Watchdog Controller w/External Timing Control
  • Thermally Enhanced 16-Pin MSOP Package
LTC3246
Wide VIN Range Buck-Boost Charge Pump with Watchdog Timer
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Hot Swap Controllers 1
LTC4380 RECOMMENDED FOR NEW DESIGNS Low Quiescent Current Surge Stopper
Low Voltage Hot Swap Controllers 1
LTC4231 RECOMMENDED FOR NEW DESIGNS Micropower Hot Swap Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC3246
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC2466A

LTC3246 Demo Board | Wide VIN Range Buck-Boost Charge Pump with Watchdog Timer

Product Details

Demonstration circuit 2466A is a buck-boost 500mA charge pump with pin selectable output voltages and includes a watchdog timer featuring the LTC3246EMSE. The LTC3246 operates with a wide input voltage range from 2.7V to 38V and is engineered for diagnostic coverage for ISO 262262 compliant systems. The wide VIN operating range will allow the LTC3246 to provide up to 500mA sufficiently during an automotive cold crank.

 

DC2466A
LTC3246 Demo Board | Wide VIN Range Buck-Boost Charge Pump with Watchdog Timer

Latest Discussions

Recently Viewed