ADN4663

PRODUCTION

Dual, 3 V, CMOS, LVDS High Speed Differential Driver

Part Models
2
1ku List Price
Starting From $1.01
Viewing:

Part Details

  • ±15 kV ESD protection on output pins
  • 600 Mbps (300 MHz) switching rates
  • Flow-through pinout simplifies PCB layout
  • 300 ps typical differential skew
  • 700 ps maximum differential skew
  • 1.5 ns maximum propagation delay
  • 3.3 V power supply
  • ±355 mV differential signaling
  • Low power dissipation: 23 mW typical
  • Interoperable with existing 5 V LVDS receivers
  • Conforms to TIA/EIA-644 LVDS standard
  • Industrial operating temperature range (−40°C to +85°C)
ADN4663
Dual, 3 V, CMOS, LVDS High Speed Differential Driver
ADN4663-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADN4663 IBIS Model 1


Evaluation Kits

EVAL-EZLINX

ezLINX™ iCoupler® Isolated Interface Development Environment

Features and Benefits

  • Plug and play system evaluation
  • Easy evaluation of 8 isolated Physical layer communication standards
  • Open source hardware
  • Open source software
  • iCoupler® and isoPower® technology
  • ADSP-BF548 Blackfin Processor running uCLinux
  • Sample PC application
  • Sample embedded uCLinux application

Product Details

The ezLINX iCoupler® Isolated Interface Development Environment provides developers with a cost-effective, plug and play method for evaluation eight physical layer, digitally-isolated communication standards (USB, RS-422, RS-485, RS-232, CAN, SPI, I2C, and LVDS). The Blackfin® ADSP-BF548 processor is used to run the uCLinux operating system and allows for easy customization through the open source hardware and software platform. Development time is significantly reduced for embedded designers and system architects who are designing and evaluating isolated communication standards. The interfaces on ezLINX use ADI's isolated transceivers with integrated iCoupler® and isoPower® digital isolator technology.

Resources

Software

EVAL-EZLINX
ezLINX™ iCoupler® Isolated Interface Development Environment

Reference Designs

CN0256
Isolated LVDS Interface Circuit
 Isolated LVDS Interface Circuit
Isolated LVDS Interface Circuit

Latest Discussions

Recently Viewed