Versal HBM Non-Hardware Verified Design
Overview
Design Resources
Device Drivers
Software such as C code and/or FPGA code, used to communicate with component's digital interface.
Features & Benefits
- The Versal™ HBM series features heterogeneous integration of fast memory, secure connectivity, and adaptive compute to eliminate processing and memory bottlenecks for memory-bound, compute-intensive workloads such as machine learning, database acceleration, next-generation firewalls, and advanced network testers. Analog Devices has worked closely AMD to develop verified power solutions that optimize cost, size and efficiency in high performance applications.
- ADI provides supporting documentation including LTpowerPlanner and applicable LTpowerPlay configuration files to enable you to validate the power solution for your application seamlessly. For a complete list power designs and use cases, please contact your local local FAE.
- ADI has also completed a complete power evaluation report for Mid-High Voltage rails. For a complete report please submit your interest here.
Key power regulators are used for this device as follows:
- LTC3888-1
- LTC7051
- LTC3633A
- LTC7200S
- LTC7151S
- LT8652
- ADP125
- LTC3617 (Optional)
- LTC3618 (Optional)
Circuit Description
Rail/Function | Part Number(s) | Description |
VCCINT | LTC3888-1 | Dual Loop 8-Phase Step-Down DC/DC Controller with Digital Power System Management |
VCCINT | LTC7051 | SilentMOS Smart Power Stage in 5mm × 8mm LQFN |
SYS 5V, SYS 3V | LTC3633A | Dual Channel 3A, 20V Monolithic Synchronous Step-Down Regulator |
VCCAUX, GTAVCC | LT8652S | Dual Channel 8.5A, 18V, Synchronous Step-Down Silent Switcher with 16µA Quiescent Current |
VCCO_xxx, VCCINT_HBM | LT7200S | Quad 18V, ±5A Synchronous Monolithic Step-Down Regulator |
GTAVTT | LTC7151S | 20V, 15A Synchronous Step-Down Silent Switcher 2 Regulator |
VCCAUX_HBM, MGTYAVCCAUX | ADP125 | 5.5 V Input, 500 mA, Low Quiescent Current, CMOS Linear Regulators |
DDR | LTC3617 | ±6A Monolithic Synchronous Step-Down Regulator for DDR Termination |
DDR | LTC3618 | Dual 4MHz, ±3A Synchronous Buck Converter for DDR Termination |