Connected Motion Control Solutions

Application Introduction


Motor Solution APMAnalog Devices offers a complete motor control solutions portfolio including data converters, amplifiers, embedded processors, iCoupler® digital isolators, power management devices and the Real-time Ethernet solution. Enhanced performance and system integration enable innovative design topologies, which add value and help differentiate our customers' servo control systems.ADI servo drive solutions are associated with attaining the highest performance and accuracy in motion systems. These systems operates with high precision and where control of absolute position, along with optimum torque alignment, is required. Analog Devices offers a complete solution covering all key components in the signal chain.

ADI Offers

•  High precision isolated Σ-Δ ADC for motor current and voltage sensing
•  Advanced IGBT/MOSFET Gate Driver with integrated protect functions
•  Advanced digital isolator for IPM(Intelligent Power Module) PWM signals
•  Motor control Mixed-Signal Control Processor with ARM Cortex-M4 and 16-Bit ADCs
•  High speed RS485/422, CAN, USB, LVDS interface with isolation
•  Real-time Ethernet switch with multi-protocol support
•  RDC and AMR angle sensors
•  Digital power factor correction controller

Download


To Learn more about the comprehensive and flexible Analog Devices system solutions and main products,click here to get the complete solutions for free.

Free Download Now

Main Signal Chain

motion-control-page-chain-17

Product


Product Type Current Sensing Voltage Sensing Position Sensing
Model
Isolated ADCs
AD7400A/AD7401A/
AD7402/AD7403/
AD7405
Amplifiers
AD8418/AD8417/
AD8212/AD8479/AD8027
ADCs
AD7266/AD7367
ADCs
AD7266/AD7352/
AD7356/AD7903
Isolated ADCs
AD7400A/AD7401A
RDCs
AD2S1205/AD2S1210
Amplifiers
AD8662
Encoder ADCs
AD7266/AD7264/
AD7903
Product Type Setpoint Processors Isolation and Gate Drivers
Model
Amplifiers
AD8676/AD8221/
AD8226/ADA4096-2
ADCs
AD7680/AD7663/
AD7606-4
ADSP-CM408/ADSP-CM419 Isolation
ADuM1411/ADuM1311
Gate Drivers
ADuM4223/ADuM3223/
ADuM7223/
ADuM4135/ADuM4136
DC-to-DC
ADuM5000/ADuM6000
Product Type Current Sensing Power Management  
Model
RS-232
ADM3251E
RS-485
ADM2486E/ADM2483E/
ADM2582E/ADM2587E/
ADM2682E/ADM2687E/
ADM2484E/ADM485E
CAN
ADM3053
USB
ADuM4160
LVDS
ADN4650
Real-Time Ethernet Switches
fido5100/fido5200
Micropower Management Units
ADP5134/ADP2119
Linear Regulators
ADP151/ADP7102
Supervisory
ADM6339/ADM13307/ADM708
DC-to-DC
ADP1051
PFC
ADP1047
 

Other


Design Resources
  • Support MATLAB® Simulink—complete scalability and flexibility
    • High level, system block-level development with functional block definition
    • Alignment with functionality of each element
    • Complete flexibility of design flow and structure
  • FOC, vector control, sensorless controllers, and standard motor control libraries
  • Absolute encoder interface solutions
  • Reference designs including PCB, SCH, documents, source code examples, and more
  • MPC platform and EZ-KIT®

Third Party—Boston Engineering
  • ADI servo development platform

Circuits from the Lab® Reference Circuits for Motor Control

Reference circuits are subsystem-level building blocks that have been engineered and tested for quick and easy system integration.


EtherCAT Connected Motion Control Platform
  • Complete SW framework for EtherCAT communication and multiaxis motion control
  • Synchronization from network master to I/Os on slaves
  • Support of all EtherCAT synchronization modes
  • EtherCAT cycle time down to 100 μs
  • Easy certification
  • No royalties
  • Tightly integrated solution
  • Release is distributed through STARweb


CUSTOMER INTERACTION CENTER
Technical Hotline :4006 100 006
Email : cic.asia@analog.com
EngineerZone : ez.analog.com
Free Sample : analog.com/sample

>>view more ADI solutions