AD8662

PRODUCTION

Low Noise, Precision 16 V CMOS, R/R Op Amp

Part Models
5
1ku List Price
Starting From $1.62

Part Details

  • Low offset voltage: 100 µV maximum at VS = 5 V
  • Low input bias current: 1 pA maximum
  • Single-supply operation: 5 V to 16 V
  • Low noise: 10 nV/√Hz
  • Wide bandwidth: 4 MHz
  • Unity-gain stable
  • Small package options
    • 3 mm × 3 mm 8-lead LFCSP
    • 8-lead MSOP and narrow SOIC
    • 14-lead TSSOP and narrow SOIC
AD8662
Low Noise, Precision 16 V CMOS, R/R Op Amp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4661-2 RECOMMENDED FOR NEW DESIGNS 18 V, Precision, 725 μA, 4 MHz CMOS RRIO Operational Amplifier
ADA4665-2 PRODUCTION 16 V, 1 MHz, CMOS RRIO, Dual Op Amp
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8662

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board

Latest Discussions

Recently Viewed