AD8417

RECOMMENDED FOR NEW DESIGNS

Bidirectional, Zero Drift, Current Sense Amplifier

Part Models
12
1ku List Price
Starting From $1.17

Part Details

  • Typical 0.1 µV/°C offset drift
  • Maximum ±400 µV voltage offset over full temperature range
  • 2.7 V to 5.5 V power supply operating range
  • Electromagnetic interference (EMI) filters included
  • High common-mode input voltage range
    • −2 V to +70 V continuous
    • −3 V to +80 V survival
  • Initial gain = 60 V/V
  • Wide operating temperature range
    • AD8417WB: −40°C to +125°C
    • AD8417WH: −40°C to +150°C
  • Bidirectional operation
  • Available in 8-lead SOIC and 8-lead MSOP
  • Common-mode rejection ratio (CMRR): 86 dB, dc to 10 kHz
  • Qualified for automotive applications
AD8417
Bidirectional, Zero Drift, Current Sense Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

eval board
EVAL-AD8417

AD8417 Evaluation Board

Product Details

The AD8417RM-EVALZ and AD8417R-EVALZ are designed to aid in the evaluation of the AD8417 current sense amplifiers. The board is designed for easy configuration of different modes of operation.

EVAL-AD8417
AD8417 Evaluation Board

Latest Discussions

No discussions on AD8417 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed