banner background image

Point of Care (PoC) Diagnostic Solutions

PoC diagnostics technology enables decentralized testing for infectious diseases, STDs, and more. The ability to perform rapid tests outside the clinical laboratory can provide a faster time to diagnosis, lower costs, an earlier start to treatment, and a faster recovery for patients.

A multipurpose PoC solution—that can identify more than one type of disease—requires a companion electronic device that is not only accurate but is also easily upgradable when new disease variants emerge or testing menus expand.

We are uniquely positioned with a portfolio of both electrochemical and optical diagnostic solutions, providing a measurement engine to complement a range of biosensors and chemistries while enabling a platform that can be upgraded using software.

 

Value and Benefits

Rapid point-of-care testing (PoCT) gives power to the patient by leveraging innovation and technology for at-home assessments. With results available in minutes, rapid POCT informs quicker clinical decision making, decreases costs, and improves patients’ quality of life.

PoCT has significantly increased the number of IVD tests that are performed outside of the laboratory environment. As samples are increasingly being handled by doctors and patients, potential misuse or unintended reuse must be considered as part of the risk analysis. Intentional tampering, such as counterfeit cartridges, will not only affect the test result but can also harm brand reputation and investment of the device manufacturer.

thumbsupImg Benefits

Future Proofs your solution with flexible platform

thumbsupImg Benefits

Ensures high sensitivity and fast time to results

thumbsupImg Benefits

Prevents reuse of disposable cartridges

Signal Chains

(2)

Optical Receive

1 of 2
Click on a part in the diagram below
batteryboostbuckcapdacflybackisoldonew shape-0new shape-1new shape-2new shape-99ofetectempuc

Products

buy sample product image
TMC5072
Dual silent stepper motor cDriver 5 to 20V, up to 1.1A with SPI Interface, 256 µSteps, SixPoint ramp controller, SpreadCycle and Stealthchop

Show More

Arrow image

ADI Support

Let us know what you need help with, and we will share the best answers from the ADI knowledge database.

button icon

Get Help