MAX66250
RECOMMENDED FOR NEW DESIGNSISO 15693, SHA3-256, 256-Bit User EEPROM Secure Authenticator
MAX66250 Secure Authenticator Combines FIPS 202-Compliant SHA-3 Challenge and Response Authentication with Secure EEPROM
- Part Models
- 3
- 1ku List Price
- Starting From $0.78
Part Details
- Robust Countermeasures Protect against Security Attacks
- All Stored Data Cryptographically Protected from Discovery
- Efficient Secure Hash Algorithm to Authenticate Peripherals
- FIPS 202-Compliant SHA-3 Algorithm for Challenge/Response Authentication
- FIPS 198-Compliant Keyed-Hash Message Authentication Code (HMAC)
- Supplemental Features Enable Easy Integration into End Applications
- 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
- Secure Storage for Secrets
- 256 Bits of Secure EEPROM for User Data
- ISO/IEC 15693: up to 52.97kbps
- Unique and Unalterable Factory-Programmed 64-Bit Identification Number (ROM ID) with Corresponding UID per ISO/IEC 15693
- 150mil, 8-Lead SO Package
- 8mil Thick, 4-Bump AU Bumped, Tested, Diced Wafer
The MAX66250 secure authenticator combines FIPS 202-compliant Secure Hash Algorithm (SHA-3) challenge and response authentication with secured EEPROM.
The device provides a core set of cryptographic tools derived from integrated blocks including a SHA-3 engine, 256 bits of secured user EEPROM, a decrement-only counter and a unique 64-bit ROM identification number (ROM ID). The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application. The device communicates over an RF interface compliant with ISO/IEC 15693.
APPLICATIONS
- Medical Tools/Accessories Authentication and Calibration
- Printer Cartridge Configuration and Monitoring
- System Intellectual Property Protection
- NFC-Enabled Embedded Systems
- Asset Tracking
- Access Control
- Driver Identification
- E-Cash
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Video 4
Analog Dialogue 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX66250E/W+ | NA-BUMPED_CHIP-N/A | ||
MAX66250ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX66250ESA+T | Small-Outline IC, Narrow (0.15in) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
DeepCover® Security Lab
Open Tool
Evaluation Kits
Latest Discussions
No discussions on MAX66250 yet. Have something to say?
Start a Discussion on EngineerZone®