Amplifiers
searchIcon
banner background image

Amplifiers

Amplifiers from Analog Devices deliver both high performance and high value. These amplifier ICs combine circuit design, manufacturing process innovation, and applications expertise to create products that simplify signal conditioning design. We offer a variety of online and downloadable tools to help engineers quickly select the right amplifier product. Please see the resource section below for popular amplifiers, related information, and tools.
Amplifiers from Analog Devices deliver both high performance and high value. These amplifier ICs combine circuit design, manufacturing process innovation, and applications expertise to create products that simplify signal conditioning design. We offer a variety of online and downloadable tools to help engineers quickly select the right amplifier product. Please see the resource section below for popular amplifiers, related information, and tools.

Subcategories

archive icon
Analog Devices Single and Fully differential ADC drivers offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.
Arrow image
Analog Devices Single and Fully differential ADC drivers offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. Analog Devices ADC drivers configured for both precision and high speed differential amps come with a VOCM pin, providing a critical but convenient solution when interfacing with analog-to-digital converters (ADCs). Key performance in any ADC driver is achieved by quickly settling out the considerable sampling glitch energy delivered to the amplifier output(s) by the ADC input’s sampling circuit. Whether you need to drive a single or dual differential input ADC or send and receive signals over long cable lengths, Analog Devices has developed a broad portfolio of high speed differential amplifiers that provides the high performance needed to meet any requirement. The differential input and output also offer system improvement by reducing the total harmonic distortion received by the ADC.

Sub-subcategories

right arrow for link redirect right arrow for link redirect