ADuM2251

PRODUCTION

Hot-Swappable Dual I2C® Isolators, 5 kV

Part Models
6
1ku List Price
Starting From $3.41

Part Details

  • Bidirectional I2C communication
  • Open-drain interfaces
  • Suitable for hot swap applications
  • 30 mA current sink capability
  • 1000 KHz operation
  • 3.0 V to 5.5 V supply/logic levels
  • 16-lead SOIC wide body package version (RW-16)
  • High temperature operation: 105°C
  • 16-lead SOIC wide body enhanced creepage version (RI-16-2)
  • Safety and regulatory approvals
  • UL recognition: 5000 V rms for 1 minute per UL 1577
  • 5000 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A (RI-16-2 package)
ADuM2251
Hot-Swappable Dual I2C® Isolators, 5 kV
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
eval board
EVAL-ADuM1250

ADuM1250 Evaluation Board

Features and Benefits

  • Access to two bidirectional data channels
  • Multiple connection options
  • Support for active probes
  • Provisions for cable terminations
  • Support for PCB edge mounted coaxial connectors
  • Easy configuration

Product Details

The EVAL-ADuM1250EBZ supports two bidirectional channels for evaluation of isolated I2C interfaces in 8-lead SOIC packages. The evaluation board provides a JEDEC standard, 8-lead SOIC_N pad layout. This layout supports signal distribution, loopback, and loads referenced to the VDDx or GNDx planes, as well as optimal bypass capacitance. Signal sources can be conducted to the board through header pins or through edge mounted Sub- miniature Version A (SMA) connectors (SMA connectors must be ordered separately).

Screw terminal blocks on the evaluation board provide power connections. The board includes 200 mil (5.08 mm) header positions for compatibility with active probes (probe header pins must be ordered separately). The EVAL-ADuM1250EBZ evaluation board can be used to evaluate the ADuM1250, ADuM1251, ADuM2250, and ADuM2251 devices. Although the pad layout on the EVAL- ADuM1250EBZ does not support the ADuM2250 and ADuM2251 16-lead SOIC_W and SOIC_IC packages, these devices are functionally equivalent to the ADuM1250 and ADuM1251, respectively, for the purposes of evaluation. They differ only by package and isolation capabilities. Therefore, evaluations of the ADuM1250 and ADuM1251 can be applied to the ADuM2250 and ADuM2251 as well.

The evaluation board follows best printed circuit board (PCB) design practices for 4-layer boards, including a full power and ground plane on each side of the isolation barrier. No other electromagnetic interference (EMI) or noise mitigation design features are included on this evaluation board. For high speed operation, or when ultralow emissions are required, refer to the AN-1109 Application Note for additional evaluation board layout techniques.

Full specifications for the ADuM1250 are available in the ADuM1250 data sheet, which must be consulted in conjunction with User Guide UG-1100 when working with the evaluation board.

EVAL-ADuM1250
ADuM1250 Evaluation Board

Reference Designs

EVAL-AD7960FMCZ and EVAL-SDP-CH1Z Isolated with ADN4651 EVAL-CN0388-FMCZ Interposer
CN0388 Circuits from the lab

Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System

Features and Benefits

  • 18-bit, 5MSPS Data Acquisition System 
  • Isolated LVDS Output 
  • 600Mbps Serial Data Capability 

CN0388
Isolated 600 Mbps, LVDS, 18-Bit, 5 MSPS Data Acquisition System

Latest Discussions

Recently Viewed