AD5421

PRODUCTION

16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC

Part Models
8
1ku List Price
Starting From $5.97

Part Details

  • 16-bit resolution and monotonicity
  • Pin selectable NAMUR-compliant ranges
    • 4 mA to 20 mA
    • 3.8 mA to 21 mA
    • 3.2 mA to 24 mA
  • NAMUR-compliant alarm currents
    • Downscale alarm current = 3.2 mA
    • Upscale alarm current = 22.8 mA/24 mA
  • Total unadjusted error (TUE): 0.05% maximum
  • INL error: 0.0035% FSR maximum
  • Output TC: 3 ppm/°C typical
  • Quiescent current: 300 μA maximum
  • Flexible SPI-compatible serial digital interface with Schmitt triggered inputs
  • On-chip fault alerts via FAULT pin or alarm current
  • Automatic readback of fault register on each write cycle
  • Slew rate control function
  • Gain and offset adjust registers
  • On-chip reference TC: 4 ppm/°C maximum
  • Selectable regulated voltage output
  • Loop voltage range: 5.5 V to 52 V
  • Temperature range: −40°C to +105°C
  • TSSOP and LFCSP packages
AD5421
16-Bit, Serial Input, Loop-Powered, 4mA to 20mA DAC
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
Hardware Ecosystem

Parts Product Life Cycle Description
HART Interface Solutions 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
isoPower 3
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
ADUM5402 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (2/2 channel directionality)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

AD5421 IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5421

AD5421 Evaluation Board

Product Details

The Evaluation board for the AD5421 contains a SDP-B connection and software allowing the AD5421 to be controlled from a SDP-B board.

The SDP Controller board is a separate list item in the ordering guide below (EVAL-SDP-CB1Z). If you have not previously purchased an SDP Controller board, please do so to ensure a full evaluation setup.

The Eval-AD5421SDZ board only operates with the SDP-B development board.


EVAL-AD5421
AD5421 Evaluation Board

Reference Designs

4 mA to 20 mA, Loop Powered Field Instrument
CN0267 Circuits from the lab

Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface

Features and Benefits

  • Complete 4mA to 20mA loop powered field instrument
  • HART compliant interface
  • Registered by HART Communication Foundation (HFC)
  • Low power, small footprint
4 mA to 20 mA, Loop Powered Field Instrument with HART Interface
CN0382 Circuits from the lab

Isolated 4 mA to 20 mA/HART Temperature and Pressure Industrial Transmitter Using a Low Power, Precision, 24-Bit, Sigma-Delta ADC

Features and Benefits

  • Isolated 4-20mA Field Instrument
  • HART Transmitter
  • Loop Powered
  • Temperature and Pressure Inputs
CN0267
Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface
CN0382
Isolated 4 mA to 20 mA/HART Temperature and Pressure Industrial Transmitter Using a Low Power, Precision, 24-Bit, Sigma-Delta ADC

Latest Discussions

No discussions on AD5421 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed