ADP162

PRODUCTION

Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators

Part Details

  • Ultralow quiescent current
    IQ = 560 nA with 0 μA load
    IQ = 860 nA with 1 μA load
  • Stable with 1 μF ceramic input and output capacitors
  • Maximum output current: 150 mA
  • Input voltage range: 2.2 V to 5.5 V
  • Low shutdown current: <50 nA typical
  • Low dropout voltage: 195 mV @ 150 mA load
  • Initial accuracy: ±1%
  • Accuracy over line, load, and temperature: ±3.5%
  • 15 fixed output voltage options: 1.2 V to 4.2 V
  • Adjustable output available
  • PSRR performance of 72 dB @ 100 Hz
  • See data sheet for additional features

ADP162
Ultralow Quiescent Current, 150 mA, CMOS Linear Regulators
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADP162-1.2
  • ADP162-1.8
  • ADP162-2.1
  • ADP162-2.3
  • ADP162-2.8
  • ADP162-3.0
  • ADP162-3.1
  • ADP162-3.3
  • ADP162-4.2

ADI Linear Regulator Design Tool and Parametric Search

Microsoft Excel download tool from ADIsimPower to generate a power supply design complete with a schematic, bill of materials, and performance specifications.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-ADP162

ADP162 Evaluation Board

Features and Benefits

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit™. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

EVAL-ADP162
ADP162 Evaluation Board

Reference Designs

4 mA to 20 mA, Loop Powered Field Instrument with HART Interface
CN0382 Circuits from the lab

Isolated 4 mA to 20 mA/HART Temperature and Pressure Industrial Transmitter Using a Low Power, Precision, 24-Bit, Sigma-Delta ADC

Features and Benefits

  • Isolated 4-20mA Field Instrument
  • HART Transmitter
  • Loop Powered
  • Temperature and Pressure Inputs
EVAL CN0583 CRR1 ANGLE web
CN0583 Circuits from the lab

Multistandard Micropower Verified Smoke Detection System-on-Module

Features and Benefits

The CN0583 reference design plus related software is designed and tested to meet UL 217 8th edition, EN14604:2005, and similar smoke/fire detection standards. To address the needs of different customers, a number of solution offerings are available which are summarized in the table below. ​

The hardware is designed to accelerate prototyping and the evaluation of the embedded smoke detection algorithm. The hardware is comprised of the EVAL-CN0583-SOM and EVAL-CN0583-CRR1 Carrier Board.​

The Data package (ADSW-SMOKEDATA-PRODLIC) provides an extensive (1000+) smoke dataset taken at UL 217 and EN14604 certified facilities for those who wish to develop their own algorithm. It includes the CN0583 source code for initialization, calibration, environmental compensation, data pre-processing - but excludes the detection algorithm.​

The Algorithm package (ADSW-SMOKEDATA-PRODLIC) includes everything in the Data package and adds UL & EN validated smoke detection algorithm and associated algorithm project files.

  • Complete Smoke Detector System on Module
  • Micropower Operation for >10 Year Battery Lifetime
  • UL 217 & UL 268 Verified Smoke Detector Algorithm
  • EN 54-7 & EN 14604 Verified Smoke Detector Algorithm
CN0382
Isolated 4 mA to 20 mA/HART Temperature and Pressure Industrial Transmitter Using a Low Power, Precision, 24-Bit, Sigma-Delta ADC
CN0583
Multistandard Micropower Verified Smoke Detection System-on-Module

Latest Discussions

Recently Viewed