MAXQ622

PRODUCTION

16-Bit Microcontrollers with Infrared Module and Optional USB

Microcontrollers with Integrated Transceiver Reduce Overall Power Consumption of System and Increase Battery Life

Part Models
1
1ku List Price
Starting From $3.64

Part Details

  • High-Performance, Low-Power, 16-Bit RISC Core
  • DC to 12MHz Operation Across Entire Operating Range
  • 1.70V to 3.6V Operating Voltage
  • Can Be Powered from Battery (VDD) or USB (VDDB)
  • 33 Total Instructions for Simplified Programming
  • Three Independent Data Pointers Accelerate Data Movement with Automatic Increment/Decrement
  • Dedicated Pointer for Direct Read from Code Space
  • 16-Bit Instruction Word, 16-Bit Data Bus
  • 16 x 16-Bit General-Purpose Working Registers
  • Secure MMU for Application Partitioning and IP Protection
  • Memory Features
    • 128KB Flash Memory
      • 512-Byte Sectors
      • 20,000 Erase/Write Cycles per Sector
    • 6KB Data SRAM
  • USB Features (MAXQ622 Only)
    • USB 2.0 Full-Speed Compatible
    • Hardware Receive and Transmit Buffers for High Throughput
    • Integrated Full-Speed Transceiver
    • On-Chip Termination and Pullup Resistors
  • Additional Peripherals
    • Power-Fail Warning
    • Power-On Reset (POR)/Brownout Reset
    • Automatic IR Carrier Frequency Generation and Modulation
    • Two 16-Bit Programmable Timers/Counters with Prescaler and Capture/Compare
    • Two SPI Communication Ports
    • Two USART Communication Ports
    • I²C Port
    • Programmable Watchdog Timer
    • 8kHz Nanopower Ring Oscillator Wake-Up Timer
    • Up to 56 General-Purpose I/O
  • Low Power Consumption
    • 0.3µA (typ), 3µA (max) in Stop Mode
      • TA = +25°C, Power-Fail Monitor Disabled
    • 4.8mA (typ) at 12MHz, 520µA (typ) at 1MHz in Active Mode
MAXQ622
16-Bit Microcontrollers with Infrared Module and Optional USB
Ask a Question

Documentation

Data Sheet 1

Reliability Data 1

User Guide 5

Technical Articles 11

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Microcontrollers 1
MAXQ610 PRODUCTION 16-Bit Microcontroller with Infrared Module
Product 2
MAXQ61H 16-Bit Microcontroller with Infrared Module
MAXQ2010 16-Bit Mixed-Signal Microcontroller with LCD Interface
Ultra Low Power Microcontrollers 1
MAXQ2000 NOT RECOMMENDED FOR NEW DESIGNS Low-Power LCD Microcontroller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXQ622-KIT

Evaluation Kit for the MAXQ622

Features and Benefits

  • Easily Load and Debug Code Using Supplied USB-to-JTAG Adaptor
  • JTAG Interface Provides In-Application Debugging Features
    • Step-by-Step Execution Tracing
    • Breakpointing by Code Address or Data Memory Address
    • Data Memory or Register Content View and Edit
  • On-Board 3.3V Voltage Regulator (Powered from 5V Input, JTAG, or USB)
  • Eight User-Input Pushbutton Switches
  • USB Mini-B Connector Provides Access to MAXQ622 USB Interface and Transceiver
  • Prototyping Area
  • Included Board Schematics Provide a Convenient Reference Design

Product Details

The MAXQ622 evaluation kit (EV kit) provides a proven platform for conveniently evaluating the capabilities of the MAXQ622 low-power, 16-bit, RISC microcontroller with USB interface targeted for battery-powered applications. The EV kit includes the MAXQ622 EV kit board, which contains infrared (IR) transmit and receive devices, a USB Mini-B interface, headers providing access to the processor's I/O port pins, a single 5V power-supply input, and a bank of eight pushbutton switches for user input. With the included software, USB-to-JTAG adaptor, and a USB cable connected to a personal computer, the EV kit provides a complete, functional system ideal for developing and debugging applications as well as evaluating the overall capabilities of the MAXQ622 RISC processor.

Applications

  • Battery-Powered Portable Equipment
  • Consumer Electronics
  • Home Appliances
  • Remote Controls
  • White Goods

MAXQ622-KIT
Evaluation Kit for the MAXQ622

Reference Designs

MAXREFDES75
MAXREFDES75 Circuits from the lab

MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output

Features and Benefits

  • Ratiometric measurement or measurement compared to a precision voltage reference
  • User-programmable offset and gain calibration for sensor (load cell)
  • User-programmable offset and gain calibration for DAC
  • User-programmable voltage output range mapping
MAXREFDES75
MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output
MAXREFDES39
MAXREFDES39#: Power Amplifier Biasing through MAX11300 PIXI IC

Latest Discussions

No discussions on MAXQ622 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed