8052 Core Products
searchIcon
banner background image

8052 Core Products

Analog Devices MicroConverter® portfolio featuring 8052 core microcontrollers operates on 3 V or 5 V power supplies over the standard industrial temperature range. All members of this product family include A/D conversion and D/A conversion, as well as a Flash microcontroller on a single chip. Our MicroConverters also benefit from QuickStart and QuickStart-Plus development systems support. Applications include optical networking, base station systems, industrial control, and instrumentation that requires up to 10 channels of precision acquisition.
Analog Devices MicroConverter® portfolio featuring 8052 core microcontrollers operates on 3 V or 5 V power supplies over the standard industrial temperature range. All members of this product family include A/D conversion and D/A conversion, as well as a Flash microcontroller on a single chip. Our MicroConverters also benefit from QuickStart and QuickStart-Plus development systems support. Applications include optical networking, base station systems, industrial control, and instrumentation that requires up to 10 channels of precision acquisition.