MAX86141
MAX86141
PRODUCTIONBest-in-Class Optical Pulse Oximeter and Heart-Rate Sensor for Wearable Health
- Part Models
- 2
- 1ku List Price
- Starting From $4.39
Viewing:
Part Details
- Complete Single-Channel, Optical Data Acquisition System
- Optimized Architecture for Transmissive and Reflective Heart Rate or SpO2 Monitoring
- Low Dark Current Noise of < 50pA RMS (Sample to Sample Variance)
- Lower Effective Dark Current Noise Achievable Through Multiple Sample Modes and On-Chip Averaging
- High-Resolution, 19-bit Charge Integrating ADC
- Three Low-Noise, 8-Bit LED Current DACs
- Excellent Dynamic Range >89dB in White Card Loop-Back Test (Sample-to-Sample Variance)
- Dynamic Range Extendable to >104dB for SpO2 and >110dB for HRM with Multiple Sample Modes and On-Chip Averaging
- Excellent Ambient Range and Rejection Capability
- > 100µA Ambient Photodetector Current
- > 70dB Ambient Rejection at 120Hz
- Ultra-Low-Power Operation for Body Wearable Devices
- Low-Power Operation, Optical Readout Channel <10µA Typical at 25sps
- Short Exposure Integration Period of 14.8µs, 29.4µs, 58.7µs, 117.3µs
- Low Shutdown Current = 0.6µA (typ)
- Rejection of Fast Ambient Transients
- Miniature 2.048 x 1.848mm, 5 x 4 0.4mm Ball Pitch WLP
- -40°C to +85°C Operating Temperature Range
The MAX86140/MAX86141 are ultra-low-power, completely integrated, optical data acquisition systems. On the transmitter side, the MAX86140/MAX86141 have three programmable high-current LED drivers that can be configured to drive up to six LEDs using an external 3x2:1 mux. With two MAX86140/MAX86141 devices working in master-slave mode, the LED drivers can drive up to twelve LEDs using an external 3x2:1 mux. On the receiver side, MAX86140 consists of a single optical readout channel, while the MAX86141 has two optical readout channels that can operate simultaneously. The devices have low-noise signal conditioning analog front-end (AFE) including 19-bit ADC, an industry-lead ambient light cancellation (ALC) circuit, and a picket fence detect and replace function. Due to the low power consumption, compact size, ease of use, and industry-lead ambient light rejection capability of MAX86140/MAX86141, the devices are ideal for a wide variety of optical-sensing applications, such as pulse oximetry and heart rate detection.
The MAX86140/MAX86141 operate on a 1.8V main supply voltage and a 3.1V to 5.5V LED driver supply voltage. Both devices support a standard SPI compatible interface and fully autonomous operation. Each device has a large 128-word built-in FIFO. The MAX86140/MAX86141 is available in compact wafer-level package (WLP) (2.048 x 1.848mm) with 0.4mm ball pitch.
Applications
- Muscle Oxygen Saturation (SmO2 and StO2)
- Optical Heart Rate
- Optimized for Wrist, Finger, Ear, and Other Locations
- Optimized Performance for High Quality PPG Signal to Detect
- Oxygen Saturation (SpO2)
- Wearable Devices for Fitness, Wellness, and Medical Applications
Documentation
Data Sheet 1
Reliability Data 1
User Guide 4
Application Note 1
Design Note 3
Technical Articles 5
Video 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX86141ENP+ | 20-WLCSP-N/A | ||
MAX86141ENP+T | 20-WLCSP-N/A |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Reference Designs
Latest Discussions
No discussions on MAX86141 yet. Have something to say?
Start a Discussion on EngineerZone®