MAX5360

PRODUCTION

Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package

Lowest-Cost, Smallest DAC with On-Chip Reference

Part Models
4
1ku List Price
Starting From $0.76

Part Details

  • 6-Bit Accuracy in a Tiny 5-Pin SOT23 Package
  • Wide +2.7V to +5.5V Supply Range (MAX5362)
  • 1µA Shutdown Mode
  • Buffered Output Drives Resistive Loads
  • Low Glitch Power-On-Reset to Zero DAC Output
  • Fast I²C-Compatible Serial Interface
  • ≤ -5% Full-Scale Error (MAX5362)
  • ≤ 1 LSB (max) INL/DNL
  • Low 230µA max Supply Current
MAX5360
Low-Cost, Low-Power 6-Bit DACs with 2-Wire Serial Interface in SOT23 Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 2
MAX5364 Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23
MAX5365 Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23
Single-Supply Voltage Output D/A Converters 1
MAX5363 PRODUCTION Low-Cost, Low-Power, 6-Bit DACs with 3-Wire Serial Interface in SOT23
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5360 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed