MAX5214

PRODUCTION

14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface

Save Application Power and Board Space with Less than 80µA IQ and 3mm x 5mm, 8-Pin µMAX Package

Part Models
2
1ku List Price
Starting From $2.65

Part Details

  • Low-Power Consumption (80µA max)
  • 14-/16-Bit Resolution in a 3mm x 5mm, 8-Pin µMAX Package
  • Relative Accuracy
    • ±0.40 LSB INL (MAX5214, 14-Bit typ, ±1 LSB max)
    • ±1.2 LSB INL (MAX5216, 16-Bit typ, ±4 LSB max)
  • Guaranteed Monotonic Over All Operating Ranges
  • Low Gain and Offset Error
  • Wide 2.7V to 5.5V Supply Range
  • Rail-to-Rail Buffered Output Operation
  • Safe Power-On Reset (POR) to Zero DAC Output
  • Fast 50MHz, 3-Wire, SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Asynchronous Active-Low CLR Clears DAC Output to Code 0
  • High Reference Input Resistance for Power Reduction
  • Buffered Voltage Output Directly Drives 10kΩ Loads
MAX5214
14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 5
MAX5141 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs
MAX5138 PRODUCTION Low-Power, Single, 16-/12-Bit, Buffered Voltage-Output DACs
MAX5441 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX5143 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs
MAX541 PRODUCTION +5V, Serial-Input, Voltage-Output 16-Bit DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAXWINGDEMO1

Evaluation Kit for the MAX44009, MAX31723, MAX98300, MAX5216

Features and Benefits

  • MAX44009 Optical Sensor (I2C)
  • MAX31723 Temperature Sensor (SPI)
  • MAX5216 Digital-to-Analog Convertor (SPI)
  • MAX98300 Class-D Audio Amplifier with On-Board SMD Speaker

Product Details

The MAXWINGDEMO1# evaluation kit is a serial bus experimentation platform that builds upon the MAX32620FTHR board by adding several SPI and I2C peripherals in a featherwing form factor. The MAX32620FTHR is available separately.

The kit includes the following items:

  • MAXWINGDEMO1# Featherwing printed circuit board

Applications

  • Cellular Phones/Smartphones
  • Digital Lighting Management
  • Portable Devices
  • Security Systems
  • Tablet PCs/Notebook Computers
  • TVs/Projectors/Displays

eval board
MAX5216PMB1

MAX5216PMB1 Peripheral Module

Features and Benefits

  • High-Accuracy 16-Bit DAC with On-Board Precision Voltage Reference
  • Low Gain and Offset Errors
  • Buffered Voltage Output Directly Drives 10kΩ Loads
  • Optional External Voltage Reference (Jumper Selectable)
  • 6-Pin Pmod-Compatible Connector (SPI)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216PMB1 peripheral module provides the necessary hardware to interface the MAX5216 16-bit DAC to any system that utilizes Pmod™-compatible expansion ports configurable for SPI communication. The IC is a single-channel, low-power, buffered voltage-output DAC. The reference voltage for the DAC is provided by a 2.5V output version of the MAX6029 voltage reference (0.15% initial accuracy, 30ppm/°C). Digital noise is minimized by having SPI input buffers powered down after completion of each serial input frame.

Refer to the MAX5216 IC data sheet for detailed information regarding operation of the IC.

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communications Systems
  • Gain and Offset Adjustment
  • Process Controls and Servo Loops

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAX5216LPT

Evaluation Kit for the Reference Design of 4-20mA Loop-Powered Transmitter

Features and Benefits

  • Wide 12V to 40V Input Supply Range
  • Transfer 16-Bit Digital Code to 4–20mA Loop Current
  • Offset and Gain Programmable
  • < 0.02 % FS Current Error at +25°C
  • < 0.1 % FS Current Error Over Temperature Range
  • -40°C to +105°C Temperature Range
  • 30mA ±20% Resistor-Selectable Current Limiting
  • 200µA (typ), 300µA (max) Quiescent Current
  • HART Modem Input and Output Ready
  • Direct USB Communication through the MAXQ622 Microcontroller
  • Windows XP-, Windows Vista-, and Windows 7 (32-Bit)-Compatible Software
  • SPI Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216LPT evaluation kit (EV kit) enables evaluation of the loop-powered 4–20mA current-loop transmitter with the fault current-limiting capabilities and Highway Addressable Remote Transducer (HART) modem input/output ready, which utilizes the MAX5216 single-channel, low-power, buffered-output, 3-wire SPI interface 16-bit DAC, the MAX6133 3ppm/°C, low-power voltage reference, the MAX9620 single-channel, zero-drift, high-efficiency op amp with RRIO, and the MAX15007 40V, ultra-low quiescent current LDO. The EV kit also includes Windows XP®, Windows Vista® and Windows® 7-compatible software that provides a simple graphical-user interface (GUI) for exercising the features of this reference design.

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAX5216EVKIT

Evaluation Kit for the MAX5214 and MAX5216

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • Supports 14-Bit and 16-Bit DACs
  • On-Board Microcontroller to Generate SPI™ Commands
  • USB Powered (Cable Included)
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX5216 evaluation kit (EV kit) demonstrates the MAX5216 16-bit low-power, high-performance, buffered digital-to-analog converter (DAC). The EV kit includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX5216.

The EV kit comes with the MAX5216GUA+ installed. Contact the factory for samples of the pin-compatible MAX5214GUA+ (14-bit, low-power version).

Applications

  • 2-Wire Sensors
  • Automatic Test Equipment
  • Automatic Tuning
  • Communication Systems
  • Gain and Offset Adjustment
  • Portable Instrumentation
  • Power Amplifier Control
  • Process Control and Servo Loops
  • Programmable Voltage and Current Sources

MAXWINGDEMO1
Evaluation Kit for the MAX44009, MAX31723, MAX98300, MAX5216
MAX5216PMB1
MAX5216PMB1 Peripheral Module
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules
MAX5216LPT
Evaluation Kit for the Reference Design of 4-20mA Loop-Powered Transmitter
MAX5216EVKIT
Evaluation Kit for the MAX5214 and MAX5216

Latest Discussions

No discussions on MAX5214 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed