MAX5141

PRODUCTION

+3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs

Ultra Small 14-Bit DAC in a µMAX Package Offers Low-Power Solution

Part Models
2
1ku List Price
Starting From $7.75

Part Details

  • Ultra-Small (3mm x 5mm) 8-Pin µMAX Package
  • Low 120µA Supply Current
  • Fast 1µs Settling Time
  • 25MHz SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • VREF Range Extends to VDD
  • +5V (MAX5141/MAX5142) or +3V (MAX5143/MAX5144) Single-Supply Operation
  • Full 14-Bit Performance Without Adjustments
  • Unbuffered Voltage Output Directly Drives 60kΩ Loads
  • Power-On Reset Circuit Clears DAC Output to Code 0 (MAX5141/MAX5143) or Code 8192 (MAX5142/MAX5144)
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Asynchronous Active-Low CLR
MAX5141
+3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Single-Supply Voltage Output D/A Converters 5
MAX5441 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX5442 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX5443 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX5444 PRODUCTION +3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs
MAX544 PRODUCTION +5V, Serial Input, Voltage-Output 14-Bit DACs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5141 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed