MAX4906EF

PRODUCTION

High-/Full-Speed USB 2.0 Switches with High ESD

ESD-Protected Analog Switches Designed for Portable Low-Power Applications that Require a Switching Function for One or More USB 2.0 Differential Pairs

Part Models
2
1ku List Price
Starting From $2.42

Part Details

  • ±15kV (Human Body Model) ESD Protection, on COM_
  • Fully Specified for a Single +2.7V to +3.6V Power-Supply Voltage
  • Low 4Ω (typ), 7Ω (max) On-Resistance (RON)
  • -3dB Bandwidth: 500MHz (typ)
  • Low Bit-to-Bit Skew ≤ 20ps
  • Charge-Pump Noise = 90µV (typ)
  • Charge-Pump Enable
  • No Need for Logic-Level Shifters for 1.4V or Above
  • COM_ Analog Inputs Fault-Protected Against Shorts to USB Supply Rail Up to +5.5V
  • Low Supply Current 3µA (max) in Standby
  • Space-Saving 10-Pin, 2mm x 2mm µDFN Package
MAX4906EF
High-/Full-Speed USB 2.0 Switches with High ESD
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed