MAX4714

PRODUCTION

0.8-Ohm, Low-Voltage, Single-Supply SPDT Analog Switch in SC70

Part Models
4
1ku List Price
Starting From $1.61

Part Details

  • Low RON
    • 0.8Ω max (+3V Supply)
    • 2.5Ω max (+1.8V Supply)
  • 0.18Ω max RON Flatness (+3V Supply)
  • +1.6V to +3.6V Single-Supply Operation
  • Available in 6-Pin µDFN (1.5mm x 1mm) and SC70 Packages
  • Fast Switching: tON = 18ns max, tOFF = 12ns max
  • 1.8V CMOS Logic Compatible (+3V Supply)
  • Pin Compatible with MAX4599
  • Guaranteed Break-Before-Make
MAX4714
0.8-Ohm, Low-Voltage, Single-Supply SPDT Analog Switch in SC70
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
MAX4624 PRODUCTION 1Ω, Low-Voltage, Single-Supply, SPDT Analog Switches
MAX4644 PRODUCTION High-Speed, Low-Voltage, 4Ω, Dual, SPDT CMOS Analog Switch
MAX4544 PRODUCTION Low-Voltage, Single-Supply Dual SPST/SPDT Analog Switches
MAX4599 PRODUCTION Low-Voltage, Single-Supply, SPDT Analog Switch in SC70
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4714 yet. Have something to say?

Start a Discussion on EngineerZone®