MAX4711

PRODUCTION

Fault-Protected, Low-Voltage, Quad SPST Analog Switches

Quad, Rail-to-Rail, Fault-Protected, Low-Voltage SPST Analog Switches

Part Models
5
1ku List Price
Starting From $4.75

Part Details

  • Fault-Protected Analog Inputs
  • ±12V Fault Protection with Power Off
  • ±7V Fault Protection with ±5V Supplies
  • +12V and -7V Fault Protection with +5V Supply
  • +12V and -9V Fault Protection with +3V Supply
  • Fault-Protected Digital Inputs May Exceed V+ Supply Rail
  • All Switches Off with Power Off
  • Rail-to-Rail Signal Handling
  • Output Clamped to Appropriate Supply Voltages During Fault Condition
  • 25Ω (max) RON at +25°C
  • 1Ω (max) On-Resistance Match Between Channels
  • Single- and Dual-Supply Operation
  • Pin-Compatible with Industry-Standard MAX391/MAX392/MAX393
  • TTL- and CMOS-Compatible Logic Inputs
MAX4711
Fault-Protected, Low-Voltage, Quad SPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 3
MAX391 PRODUCTION Precision, Quad, SPST Analog Switches
MAX392 PRODUCTION Precision, Quad, SPST Analog Switches
MAX393 PRODUCTION Precision, Quad, SPST Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4711 yet. Have something to say?

Start a Discussion on EngineerZone®