MAX392

PRODUCTION

Precision, Quad, SPST Analog Switches

Part Models
9
1ku List Price
Starting From $2.68

Part Details

  • Low On-Resistance, 20Ω Typical
  • Guaranteed On-Resistance Match Between Channels, < 2Ω
  • Guaranteed On-Resistance Flatness Over Signal Range, 4Ω Max
  • Guaranteed Charge Injection, < 5pC
  • Improved Leakage Over Temperature, < 2.5nA at +85°C
  • Electrostatic Discharge > 2000V per Method 3015.7
  • Single-Supply Operation (+3V to +15V) Bipolar-Supply Operation (±3V to ±8V)
  • Low Power Consumption, < 1µW
  • TTL/CMOS-Logic Compatible
MAX392
Precision, Quad, SPST Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX392 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed