MAX14578E

PRODUCTION

USB Battery Charger Detectors

Smallest Complete Port Detection Devices to Support USB and Apple Chargers

Part Models
4
1ku List Price
Starting From $1.28

Part Details

  • Compliant to USB Battery Charging Revision 1.1
  • Data Contact Detection for Foolproof Connector Insertion Detection
  • Charging Downstream Detection
  • Apple/Sony Charger Detection
  • Dedicated Charger Detection
  • China YD/T1591-Compliant Charger Detection
  • Internal Switches Isolate the USB Transceiver During the Charger Detection Process
  • VBUS Connection Capable of 28V
  • Device Status Change Interrupt
  • Low Supply Current
  • High ESD Protection on CD+ and CD-
    • ±15kV Human Body Model
    • ±8kV IEC 61000-4-2 Contact Discharge
MAX14578E
USB Battery Charger Detectors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
USB Analog Switches 2
MAX4983E PRODUCTION High-Speed USB 2.0 Switches with ±15kV ESD
MAX14508E PRODUCTION USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14578EVKIT

Evaluation Kit for the MAX14578

Features and Benefits

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • GUI Simplifies Learning the IC’s Operation
  • Includes MAX8903A USB Charger for Application Testing
  • Can be USB Powered or Externally Powered for Greater Charging Current
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14578 evaluation kit (EV kit) provides a proven design to evaluate the MAX14578 USB battery charger detector in a 12-bump wafer-level package (WLP). The IC features charger detection compliant to USB Battery Charging Revision 1.1, dedicated charger detection, Apple charger detection, China YD/T1591-compliant charger detection, and USB pass-through communication. The EV kit has various power options to separate the charging current from the system current. The EV kit is self-powered through USB, but needs external power to demonstrate charging. The EV kit features the MAX8903A 1-cell lithium-ion (Li+) DC-DC USB charger for interfacing with the MAX14578 in an application setting.

The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI) to simplify evaluation. The EV kit GUI enables testing of the IC's features. The EV kit PCBs come with a MAX14578EEWC+ installed.

Applications

  • Cell Phones
  • DSC and Camcorder
  • e-Book Readers
  • Media Players
  • MID (Mobile Internet Device)

MAX14578AEVKIT

Evaluation Kit for the MAX14578AE

Features and Benefits

  • Includes MAX8903A USB Charger for Application Testing
  • Can be USB Powered or Externally Powered for Greater Charging Current
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14578A evaluation kit (EV kit) provides a proven design to evaluate the MAX14578AE USB battery charger detector in a 12-bump wafer-level package (WLP). The IC features charger detection compliant to USBIF battery charging spec, dedicated charger detection, Apple/Sony charger detection, China YD/T1591-compliant charger detection, and USB pass-through communication. The EV kit has various power options to separate the charging current from the system current. The EV kit features the MAX8903A 1-cell lithium-ion (Li+) DC-DC USB charger for interfacing with the MAX14578AE in an application setting.

The EV kit PCB comes with a MAX14578AEEWC+ installed.

Applications

  • Cell Phones
  • DSC and Camcorder
  • e-Book Readers
  • Media Players
  • MID (Mobile Internet Device)

MAX14578EVKIT
Evaluation Kit for the MAX14578
MAX14578AEVKIT
Evaluation Kit for the MAX14578AE

Latest Discussions

No discussions on MAX14578E yet. Have something to say?

Start a Discussion on EngineerZone®