DS8500

PRODUCTION

HART Modem

Fewer External Components and a Small 20-Pin TQFN Package Reduce System Cost and Size

Part Models
2
1ku List Price
Starting From $6.23

Part Details

  • Single-Chip, Half-Duplex Modem Overlays 1200bps FSK Digital Communication on Top of Installed 4mA–20mA Current Loop Infrastructure
  • Digital Signal Processing Provides Reliable Input Signal Detection in Noisy Conditions
  • Standard Component 3.6864MHz Crystal Reduces System Cost
  • Fully Tested and Verified as a HART-Registered Modem IC
  • Integrated Solution Requires Minimal Power and Space
    • 2.7V to 3.6V Operating Voltage
    • 285µA (max) Current Consumption
    • Space-Saving, 5mm x 5mm x 0.8mm, 20-Pin TQFN Package
    • Few External Components Required
DS8500
HART Modem
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

DS8500-KIT

Evaluation Kit for the DS8500

Features and Benefits

  • The EV Kit Provides Fast and Simple Evaluation by Providing a Total HART Communications Chain on Board
  • Example HART Master and Field Device Circuits Demonstrate Usage in the Two Most Common HART Connection Configurations
  • HART Registered Modem IC
  • On-Board Isolated 4mA–20mA Communications Loop
  • MAXQ622 USB Microcontroller with Demo Firmware
  • External Connections Allow for Advanced Evaluation of the DS8500 in Other Configurations

Product Details

The DS8500 evaluation kit (EV kit) provides a convenient and a quick platform to evaluate the DS8500 HART® modem. It allows quick evaluation through a demonstration mode and in-depth evaluation using HART Communication Foundation (a part of FieldComm Group) tools.

Applications

  • 4-20mA Loop-Powered Transmitters for Temperature, Pressure, Flow, and Level Measurement
  • HART Modem Interface Connectivity
  • HART Multiplexers

DS8500-KIT
Evaluation Kit for the DS8500

Reference Designs

MAXREFDES16
MAXREFDES16 Circuits from the lab

Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Features and Benefits

  • 2-, 3-, or 4-wire RTD sensor input
  • -200°C to +850°C measured temperature range
  • -40°C to +85°C operating range
  • 0.03°C temperature resolution
  • < 0.05% span error or ±0.2°C at +23°C (whichever is greater)
  • < 0.1% span error or ±1.0°C over operating range
  • 12V to 40V supply voltage range
  • 200µA RTD excitation current
  • Auto compensation of wire resistance for 3-wire RTD
  • 4–20mA current loop output
  • 10Ω to 1kΩ loop load
  • Highway addressable remote transducer (HART) communication protocol requires minimum load of 230Ω
  • Sensor burnout detection
  • NAMUR down scale: < 3.2mA
  • NAMUR up scale: programmable from 20.5mA to > 24mA
  • Loop current limiter: 30mA ±5mA
  • HART protocol compatible
MAXREFDES16
Novato (MAXREFDES16#): 4-20mA Loop-Powered Temperature Sensor with HART

Latest Discussions

No discussions on DS8500 yet. Have something to say?

Start a Discussion on EngineerZone®