DS28E07

PRODUCTION

1024-Bit, 1-Wire EEPROM

1Kb Serial EEPROM Operates from Single-Contact 1-Wire Interface

Part Models
12
1ku List Price
Starting From $0.66

Part Details

  • Partitioning of Memory Provides Greater Flexibility in Programming User Data
    • 1024 Bits of EEPROM Memory Organized as Four Pages of 256 Bits
    • Individual Memory Pages Can Be Permanently Write Protected or Put in EPROM-Emulation Mode (Write to 0)
  • Advanced 1-Wire Protocol Minimizes Interface to Just Single IO Reducing Required Pin Count and Enhancing Reliability
    • Unique Factory-Programmed, Unalterable 64-Bit Identification Number
    • Switchpoint Hysteresis and Filtering to Optimize Performance in the Presence of Noise
    • Communicates to Host with a Single Digital Signal at 15.4kbps or 125kbps Using 1-Wire Protocol
    • Reads and Writes over a Wide Voltage Range from 3.0V to 5.25V from -40°C to +85°C
    • ±8kV HBM ESD Protection (typ) for IO Pin

There is a newer version of this part available

DS28E54 RECOMMENDED FOR NEW DESIGNS

1-Wire SHA3-256 Secure Authenticator with DS2431/DS28E07 Compatibility

DS28E07
1024-Bit, 1-Wire EEPROM
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
1-Wire Memory (EPROM, EEPROM, ROM) 2
DS2431 PRODUCTION 1024-Bit 1-Wire EEPROM
DS28E05 PRODUCTION 1-Wire EEPROM
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

No discussions on DS28E07 yet. Have something to say?

Start a Discussion on EngineerZone®