DS28E54
RECOMMENDED FOR NEW DESIGNS1-Wire SHA3-256 Secure Authenticator with DS2431/DS28E07 Compatibility
- Part Models
- 10
- 1ku List Price
- price unavailable
Part Details
- DS2431/DS28E07 Reverse Compatibility
- 2.25Kbits of EEPROM Memory Partitioned into 11 User Pages of 256 Bits (First Five Pages Compatible)
- 64-Bit Scratchpad Buffer for Compatible Secure Writing with Offset and Individual Addressing
- ±8kV HBM ESD Protection (typ) for IO Pin
- Efficient Secure Hash Algorithm to Authenticate Peripherals
- FIPS 202-Compliant SHA-3 Algorithm for Challenge/Response Authentication and Device Disable
- FIPS 198-Compliant Keyed-Hash Message Authentication Code (HMAC)
- Optional HMAC SHA3-256 Authenticated Write Protection of EEPROM
- Supplemental Features for Easy Integration into End Applications
- 17-Bit, One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
- Secure Storage for Secret
- 2.25KBits of Secure EEPROM for User Data and Secret
- Unique and Unalterable, Factory-Programmed, 64-Bit Identification Number (ROM ID)
- Advanced 1-Wire Protocol Minimizes Interface to Single Contact
- Standard and Overdrive Communication Speed
- Internal Parasite Power Capacitor
- Operating Range: 2.8V to 5.25V, -40°C to +85°C
- SFN, SFN 6x6, TDFN-EP, TSOC, TO92 Packages
- 4.0μA (typ) Input Load Current
The DS28E54 secure authenticator combines FIPS 202- compliant secure hash algorithm (SHA-3) challenge and response authentication with secured electrically erasable programmable read-only memory (EEPROM).
The device provides a core set of cryptographic tools derived from integrated blocks, including an SHA-3 engine, 2.25Kbit of secured user EEPROM, a decrement-only counter, and a unique 64-bit ROM identification number (ROM ID), all while remaining reverse compatible to the DS2431/DS28E07.
The unique ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application.
The device communicates over the single-contact 1- Wire® bus.
The communication follows the 1-Wire protocol, with the ROM ID acting as the node address in the case of a multidevice 1-Wire network.
Applications
- Medical Tools/Accessories Authentication and Calibration
- Accessory and Peripheral Secure Authentication
- Battery Authentication and Charge Cycle Tracking
- Analog Sensor Calibration
Documentation
Data Sheet 1
User Guide 1
Application Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
DS28E54+ | TO92 | ||
DS28E54+T | TO92 | ||
DS28E54G+T | 2-SFN-6X6X0.9? | ||
DS28E54G+U | 2-SFN-6X6X0.9? | ||
DS28E54GA+T | Single-Row Flatpack, No Leads | ||
DS28E54GA+U | Single-Row Flatpack, No Leads | ||
DS28E54P+ | Thin Small-Outline C-Lead | ||
DS28E54P+T | Thin Small-Outline C-Lead | ||
DS28E54Q+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
DS28E54Q+U | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Software Development 1
Evaluation Kits
Latest Discussions
No discussions on DS28E54 yet. Have something to say?
Start a Discussion on EngineerZone®