Transient Measurements using the Analog Devices LTM4659 Demo Kit
Learn how to easily setup Analog Devices' LTM4659 Silent Switcher µModule buck regulator demo board for accurate lab bench measurements that match the datasheet. The DC3248A demo board for the LTM4659 has built in dynamic load circuit that requires no component changes to measure the transient response. See how to connect to the evaluation kit, setup the test equipment, and probe for accurate results.
Discover in your lab how this tiny (4mm × 4mm × 1.43mm LGA) ultra-low EMI noise Silent Switcher 2 Step-Down DC/DC µModule current mode architecture enables a very fast transient response to line and load changes without sacrificing stability. The LTM4659 µModule regulator is an integrated solution with the switching controller, power MOSFETs, inductor and all support components in one package. Utilizing the Silent Switcher 2 architecture with internal hot loop bypass capacitors, the LTM4659 to achieves both low EMI and high efficiency at high switching frequencies. The high-efficiency design delivers 10A continuous output current. These features make the LTM4659 ideal for telecom, datacom, optical module and point of load regulation and industrial equipment and daughter cards that have limited input voltages.
Transient Measurements using the Analog Devices LTM4659 Demo Kit
Learn how to easily setup Analog Devices' LTM4659 Silent Switcher µModule buck regulator demo board for accurate lab bench measurements that match the datasheet. The DC3248A demo board for the LTM4659 has built in dynamic load circuit that requires no component changes to measure the transient response. See how to connect to the evaluation kit, setup the test equipment, and probe for accurate results.
Discover in your lab how this tiny (4mm × 4mm × 1.43mm LGA) ultra-low EMI noise Silent Switcher 2 Step-Down DC/DC µModule current mode architecture enables a very fast transient response to line and load changes without sacrificing stability. The LTM4659 µModule regulator is an integrated solution with the switching controller, power MOSFETs, inductor and all support components in one package. Utilizing the Silent Switcher 2 architecture with internal hot loop bypass capacitors, the LTM4659 to achieves both low EMI and high efficiency at high switching frequencies. The high-efficiency design delivers 10A continuous output current. These features make the LTM4659 ideal for telecom, datacom, optical module and point of load regulation and industrial equipment and daughter cards that have limited input voltages.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}