banner background image

无线基础设施

Analog Devices cemented its reputation as a leader in wireless infrastructure by creating the technologies that enabled the first small cells and the roll out of 5G mMIMO. With technology solutions that cover all infrastructure applications, we have the broad portfolio and deep domain expertise to help ensure your design project is successful.

探索应用领域 无线基础设施

  • 4G/5G无线电单元系统 right arrow
  • 5G毫米波无线通信 right arrow
  • E频段芯片解决方案 right arrow
4G/5G无线电单元系统

4G/5G无线电单元系统

Complete 8T8R 400MHz RU design platform including ADRV9040 RadioVerse SoC with integrated DPD, CFR and CDUC/CDDC; complete, interoperability tested 7.2a Open RAN IP solution embedded on Intel AGF014 FPGA.

image
5G毫米波无线通信

5G毫米波无线通信

5G mmWave front-end signal chain solution for next-generation 5G mmWave infrastructure, offering a future-proof design that lowers platform R&D costs and enables faster development times.

image
E频段芯片解决方案

E频段芯片解决方案

Complete ecosystem of solutions for wireless backhaul requirements. mmW E-band radio backhaul chipset solutions enable 5G networks in a variety of environments, from dense urban centers to remote rural areas.

image
4G/5G无线电单元系统
Arrow image
image
4G/5G无线电单元系统

Complete 8T8R 400MHz RU design platform including ADRV9040 RadioVerse SoC with integrated DPD, CFR and CDUC/CDDC; complete, interoperability tested 7.2a Open RAN IP solution embedded on Intel AGF014 FPGA.

4G/5G Radio Unit

The Kerberos RU platform is a complete interoperability tested RU solution from the optical fronthaul to RF for macro and small cell radio units applications. The platform allows for easy band, bandwidth, and power customization. The fully integrated platform leverages market-leading technologies that drive advanced 4G and 5G RU requirements and include support for all sub-6 GHz band and power variants, including multiband applications.

This Open RAN and development platform includes our advanced 8T8R 400 MHz, ADRV904x ADI RadioVerse SoC, and commercial grade and interoperability tested O-RAN 7.2a IP, running on the Intel® advanced node AGF014 Agilex™ FPGA.

Our full 5G radio platform for the O-RAN ecosystem addresses critical energy consumption and the design challenges of next-generation networks. The ADRV904x with digital front end is the lowest power integrated transceiver, with architecture that reduces RF front-end complexity and relaxes filter requirements. The DFE includes advanced algorithms for digital predistortion (DPD), crest factor reduction (CFR), and channel digital up/down conversion (CDUC/CDDC). The power signal chain is tuned to reduce the signal-to-noise ratio, improving the performance and efficiency of the RU. The full-featured, commercial ready 7.2a O-RAN IP (eCPRI + low PHY) supports LTE, 5G, and NB-IoT.

ADI 支持

让我们知道您的需求,我们将与您分享 ADI 知识库中的最佳答案。

button icon

得到帮助