1-Wire SDK for Windows
This SDK complements the 1-Wire® Drivers installation package with documentation and examples to aid 1-Wire project development under Microsoft OS platforms. The 1-Wire SDK includes Compact.NET 1-Wire API is aimed at Windows® CE/Mobile platforms and was written entirely in C# for Microsoft's Compact .NET framework. Includes examples in C#, along with TMEX API examples in C, C++, Pascal (Borland Delphi), and Microsoft Visual Basic. All examples are provided with source. Both 32-bit and 64-bit examples are included.
Download SDK Version 4.10
- 1-Wire SDK for Windows V4.10 (ZIP, 2.5MB)
On-Line Documentation
Legacy Software
The following are links to legacy 1-Wire SDKs.
Download Version 3.10 or 4.00 (1-Wire SDK for Windows—TMEX API only)