PD-1241
量产NEMA 17 smart stepper motor 10 to 30V, 40Ncm, 256 µSteps, SixPoint ramp controller, with USB, S/D, CAN and RS485 interface, SensOstep, StallGuard2 and CoolStep, StealthChop
- 产品模型
- 4
产品详情
- Stepper Motor NEMA17 / 42mm
- 0.4Nm or 0.8Nm holding torque
- Motor optimized for speed (>5k rpm possible @24V supply)
- With controller/driver
- Linear and sixPoint™ ramps
- +10 to 30V DC supply voltage
- Up to 3A RMS motor current
- RS485, CAN & USB interface
- Integrated sensOstep™ encoder and support for external encoder
- S/D interface
- Multi-purpose inputs and outputs
The PD42-X-1241 family provides small and compact full mechatronic solutions including a NEMA17 / 42mm flange size stepper motor of different length and torque, the TMCM-1241 controller / driver electronics and ADI Trinamic SensOstep™ encoder for step-loss detection. The PANdrive smart motors include a stepper motor with high current coil windings (up-to 3A RMS) designed especially for higher speed operations (when comparing with the PD42-x-1240 line of PANdrives™).
All you need to get started is a power supply and ADI Trinamic's free and easy to use TMCL-IDE. This graphical user interface allows quick setup and supports the use of commands in direct mode, monitors real-time behavior visualized in graphs, and logs and stores data.
APPLICATIONS
- Laboratory Automation
- Manufacturing
- Semiconductor Handling
- Robotics
- Factory Automation
- Test & Measurement
- Life Science
- Biotechnology
- Liquid Handling
Technical Details
PD42-3-1241-TMCL | PD42-3-1241-CANopen | PD42-4-1241-TMCL | PD42-4-1241-CANopen | |
Status | Active | Active | Active | Active |
Flange NEMA | 17 | 17 | 17 | 17 |
Flange | 42mm | 42mm | 42mm | 42mm |
Holding Torque | 40Ncm | 40Ncm | 80Ncm | 80Ncm |
Motor Supply | 10 to 30V | 10 to 30V | 10 to 30V | 10 to 30V |
Microsteps | 1 to 256 | 1 to 256 | 1 to 256 | 1 to 256 |
CAN | ✓ | ✓ | ✓ | ✓ |
RS485 | ✓ | ✓ | ✓ | ✓ |
Step/Dir | ✓ | ✓ | ✓ | ✓ |
USB | ✓ | ✓ | ✓ | ✓ |
GPIO | ✓ | ✓ | ✓ | ✓ |
SensOstep™ | ✓ | ✓ | ✓ | ✓ |
TMCL™ | ✓ | ✓ | ||
CANopen® | ✓ | ✓ | ||
SixPoint™ | ✓ | ✓ | ✓ | ✓ |
CoolStep™ | ✓ | ✓ | ✓ | ✓ |
SpreadCycle™ | ✓ | ✓ | ✓ | ✓ |
StallGuard2™ | ✓ | ✓ | ✓ | ✓ |
StealthChop™ | ✓ | ✓ | ✓ | ✓ |
Width | 42mm | 42mm | 42mm | 42mm |
Height | 42mm | 42mm | 42mm | 42mm |
Length | 60mm | 60mm | 73mm | 73mm |
参考资料
用户手册 1
软件手册 4
封装外形图 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
PD42-3-1241-CANOPEN | N/A | ||
PD42-3-1241-TMCL | N/A | ||
PD42-4-1241-CANOPEN | N/A | ||
PD42-4-1241-TMCL | N/A |
产品型号 | 产品生命周期 | PCN |
---|---|---|
4月 20, 2021 - PCN 2021-04-20 Firmware CANopen V323 Firmware Update |
||
PD42-3-1241-CANOPEN | 量产 | |
PD42-4-1241-CANOPEN | 量产 |
软件资源
Evaluation Software 1
TMCL-IDE
Short for Trinamic Motion Control Language-Integrated Development Environment, the TMCL-IDE is an integrated development environment made for developing applications using ADI Trinamic™ modules and chips. The GUI provides tools for easily setting parameters, for visualizing data in real-time, and for developing and debugging stand-alone applications with TMCL.
硬件生态系统
部分模型 | 产品周期 | 描述 |
---|---|---|
单轴步进电机模块 1 | ||
TMCM-1241 | 推荐新设计使用 | Motor mountable stepper motor controller/driver module 10 to 30V, 3A, 256 µSteps, SixPoint ramp controller with USB, S/D, CAN and RS485 Interface, StallGuard, CoolStep, StealthChop |
工具及仿真模型
软件开发 2
3D 设计模型 1
最新评论
需要发起讨论吗? 没有关于 pd-1241的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论