OP07-LTC
OP07-LTC
不推荐用于新设计Precision Operational Amplifier
- 产品模型
- 5
Viewing:
产品详情
- Guaranteed 25µV max. Offset Voltage
- Guaranteed 0.6µV/°C max. Offset Voltage Drift with Temperature
- Excellent 1.0µV/Month max. Long Term Stability
- Guaranteed 0.6µVP-P max. Noise
- Guaranteed 2.0nA max. Input Bias Current
The OP-07 offers excellent performance in applications requiring low offset voltage, low drift with time and temperature and very low noise. Linear's OP-07 is interchangeable with many of the precision op amp device types. The OP-07 also offers a wide input voltage range, high common mode rejection and low input bias current. These features result in optimum perfomance for small signal level and low frequency applications. Use of advanced design, processing and testing techniques make Linear's OP-07 a superior choice over similar products. A buffered reference application is shown below. For single op amp applications requiring higher performance, see the LT1001 and for matched dual precision applications see the LT1002.
Applications
- Thermocouple Amplifiers
- Strain Gauge Amplifiers
- Low Level Signal Processing
- Medical Instrumentation
参考资料
数据手册 2
应用笔记 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
OP07CN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
OP07CS8#PBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
OP07CS8#TRPBF | 8-Lead SOIC (Narrow 0.15 Inch) | ||
OP07DN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) | ||
OP07EN8#PBF | 8-Lead PDIP (Narrow 0.3 Inch) |
产品型号 | 产品生命周期 | PCN |
---|---|---|
10月 8, 2024 - 24_0234 Migrating Bottom Trace Code Marking to Top Side Laser Marking for PDIP Package |
||
OP07CN8#PBF | 量产 | |
OP07DN8#PBF | 量产 | |
OP07EN8#PBF | 量产 | |
10月 11, 2022 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
OP07CN8#PBF | 量产 | |
OP07EN8#PBF | 量产 | |
8月 6, 2022 - 22_0172 Laser Top Mark Conversion for PDIP Packages Assembled in ADPG [PNG] |
||
OP07CN8#PBF | 量产 | |
OP07DN8#PBF | 量产 | |
OP07EN8#PBF | 量产 | |
12月 14, 2023 - 22_0255 Epoxy Change from Henkel 8290 to 8290A for 8-Lead SOIC Package (PCN part 2 of 2) |
||
OP07CS8#PBF | 量产 | |
OP07CS8#TRPBF | 量产 | |
11月 11, 2021 - 21_0060 Laser Top Mark for 8SOICN Assembled in ADPG, UTL and CRM |
||
OP07CS8#PBF | 量产 | |
OP07CS8#TRPBF | 量产 | |
12月 18, 2023 - 22_0241 Epoxy Change from Henkel 8290 to 8290A for PDIP Package |
||
OP07DN8#PBF | 量产 |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
LTspice
LTspice中提供以下器件型号:
- OP07
LTspice®是一款强大高效的免费仿真软件、原理图采集和波形观测器,为改善模拟电路的仿真提供增强功能和模型。
最新评论
需要发起讨论吗? 没有关于 OP07-LTC的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论