EVAL-ADF4XXX
推荐用于新设计USB to Parallel Port Adaptor Board
产品详情
|
|
The EVAL-ADF4XXX is a USB to parallel port adaptor board which allows control of older PLL evaluation boards using a standard USB port.
The evaluation board kit comes with a USB cable and the adaptor PCB board. The board contains a USB microcontroller which converts the USB data to lower speed serial data which can be used to control the PLL boards directly. The board also has a USB connector and 25-pin D-connector. The parallel port cable that ships with the older PLL evaluation boards should be connected to the 25-pin D-connector. The USB port should be connected to your pc using the USB cable provided. USB drivers for the board are provided on the standard PLL evaluation board CD.
Please install the ADI evaluation board software before plugging in the USB board.
参考资料
常见问题 1
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
最新评论
需要发起讨论吗? 没有关于 EVAL-ADF4XXX的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论