ADH870S
推荐新设计使用DC to 20 GHz, MZ Optical Modulator Driver
- 产品模型
- 1
产品详情
- Wide Supply Range from +3.3V to +7V
- Adjustable Output Amplitude: 2.5 Vp-p to 8 Vp-p
- Low DC Power Consumption: 1 W for VOUT = 8 Vp-p at Vdd = +7V
- Low Additive RMS Jitter, < 300 fs
- Cross Point Adjustment
- 32 Lead 5 mm x 5 mm SMT package
- Screened with guidelines to MIL-PRF-38535, Class Level S
The ADH870S is a GaAs MMIC PHEMT MZ optical modulator driver that operates between DC and 20 GHz. The amplifier provides 17 dB of gain, 8 Vp-p saturated output swing and features output swing cross point adjustment. Gain flatness is excellent at ±0.5 dB as well as very low additive RMS jitter of 300 fs for 10 Gbps operation.
The ADH870S provides Metro and Long-Haul designers with scalable power dissipation for varying output drive requirements. (<0.4 W at VOUT = 3.6 Vp-p and < 1 W at VOUT = 8.5 Vp-p). The ADH870S has a very wide supply (Vdd) operating range from +3.3 V to +7 V, and the RF I/Os are internally matched to 50 Ohms.
Applications
- 10 Gbps NRZ MZ & low V Modulator
- 10 Gbps RZ Transmission
- 40 Gbps DQPSK
- Instrumentation
- Communications
- Military & Space
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
HMC6126LC5 | LCC:CER LEADLESS CHIP CARR |
最新评论
需要发起讨论吗? 没有关于 adh870s的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论