6B11
过期Thermocouple Inputs: mV/Volt Inputs: Current Input: Signal Conditioning Module
- 产品模型
- 2
产品详情
|
|
The 6B Series of modules and boards provides the hardware needed to implement a flexible, distributed monitoring and control application. By selecting only the modules and interfaces needed and connecting them via RS-485, the data acquisition and control strategy can be designed for optimum location of the I/O as well as minimizing sensor runs. The modularity and configurability of the 6B Series also makes them very cost effective.
参考资料
应用笔记 1
信息 2
轮廓图 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
---|---|---|---|
6B11 | none available | ||
6B11HV | none available |
产品型号 | 产品生命周期 | PCN |
---|---|---|
1月 30, 2009 - 09_0003 Replacement of Microsemi diode (6.3V / 6.4V) with an equivalent assembly for 3B,6B and 7B models and their derivatives. |
||
6B11 | 过期 | |
6B11HV | 过期 | |
4月 20, 2017 - 17_0026 6B Series Family Obsolescence |
||
6B11 | 过期 | |
6B11HV | 过期 |
软件资源
找不到您所需的软件或驱动?
申请驱动/软件工具及仿真模型
6B Series I/O Subsystem Software Tools
打开工具
最新评论
需要发起讨论吗? 没有关于 6B11的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论